Press |
|
Do you have any questions? Require materials? Current news releases and printable images are available for download here. Of course, we look forward to your call, email or fax! |
|
Press contactWould you like to be added to our media distribution list?igus® media digest |
丝杠模块的在线配置器可实现数百万种设计方案11/23/2017
丝杠模块(SHT)的设计和配置通常需要耗费项目经理大量的时间和精力。为了方便客户选型,igus开发了全新的丝杠模块配置器。通过配置器,客户可以轻松设计和配置安装尺寸在08至30之间的即装即用型丝杠模块,包括完全由不锈钢制成的新型SHT系列,并且提供技术图纸。而且只需点击即可在线下单订购。igus drylin直线驱动部门的主管Stefan Niermann表示:“首先,客户选择其所需的环境参数、丝杠和螺纹类型以及组件材料。接下来,配置器根据需求配置出滑块类型、复杂型滑动系统和所需轴。客户可以根据需求更换这些轴, 快速设计具有不同公差等级和所需长度的扳手平面和凹槽。”完成设计后,客户会看到一个总览页面,显示有丝杠模块的单价、重量和交付时间,以及安装组件的汇总列表。页面上会显示自动生成的3D模型和2D尺寸图,并提供免费下载。 通过在线配置优化定制流程 通过技术图纸和CAD模型,客户可以继续实施项目,也可以快速、轻松地和其他项目参与者共享丝杠模块的图纸。完成配置后,可将丝杠模块加入购物篮中并下单(一件起订),或者将产品的定制请求发送给igus。用户也可以保存、上传或重新配置。例如,因项目更改,客户可以简单快速地对丝杠模块进行修改。下单后,产品的所有规格才会被发送到igus加以生产制作。产品的规格和图纸数据都是数字传输,将订单直接发送至工厂后,即使是复杂的产品配置,也可以在48小时内完成订单处理、产品装配和交付。这样一来就可以标准化地输出定制化产品。使用配置器不仅优化了客户的订购过程,也改进了内部生产流程,从而缩短了交货时间。 全新的drylin SHT丝杠模块配置器也支持iPad,登陆www.igus.com.cn/drylin-sht-configurator即可在线轻松操作。 |