薄型で軽量のイグリデュールPRT-04が新登場7/23/2019

イグス(東京都墨田区)は、オートメーション設備や舞台装置、制御パネルなど、小さなスペースで素早い回転・旋回運動が求められる用途に向けて、薄型で軽量の新しいロータリーテーブルベアリング イグリデュールPRT-04を開発しました。このPRT-04は高性能樹脂製でメンテナンスフリー、耐摩耗性を備えています。

溶接システムやインデックステーブル、包装機械等に装備される旋回リングには、高頻度や高荷重等、厳しい負荷が掛かります。このような条件に対応するため、イグスはこれまで15年にわたって滑りで可動するロータリーテーブルベアリング製品を提供してきました。イグスのイグリデュールPRT ロータリーテーブルベアリングは、アルミニウム製またはステンレス製の内輪・外輪の間にすべりパッドが組み込まれています。このすべりパッドはメンテナンスフリーの高性能樹脂イグリデュールJ製で、無潤滑かつ摩擦・摩耗を確実に低減し、最大35MPaの面圧に耐えます。今回新たに開発されたPRT-04は狭い取付スペースで使用することが可能で、内径100mmのPRT-01に比べて取付高さを最大50%薄型化できるほか、重量も60%低減されます。そのため、自動化技術や、ソートシステム、制御パネル、更には舞台装置や照明技術等のコンパクトな用途にも適用でき、スリム構造によりコスト削減を実現します。


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302