Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

chainflex® flexible cables for movement

Number of products: 100

chainflex® control cable CF5

  • Requirements: For heavy duty applications
  • Outer jacket: PVC
  • Flame retardant
  • Silicone-free
  • UV-resistant
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • CFRIP®
  • chainflex® class: 5.5.2.2
from 0.66 USD/ft
43 items, ready for shipping:
40 in 24 hours
3 in 24 - 48 hours
Shop now
UV resistance
Medium Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). UL/CSA AWM
see data sheet for details NFPA 79
Following NFPA 79-2012 chapter 12.9 EAC
Certified to no. TC RU C-DE. ME77.B.01254 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF130.15.07.UL, tested by IPA according to standard 14644-1

chainflex® CF211 data cable PVC

  • Requirements: For heavy duty applications
  • Outer jacket: PVC
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • Flame retardant
  • Silicone-free
  • chainflex® class: 5.5.2.1
from 1.58 USD/ft
20 items, ready for shipping:
13 in 24 hours
5 in 24 - 48 hours
Shop now
Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). NFPA 79
Following NFPA 79-2012 chapter 12.9 EAC
Certified to no. TC RU C-DE. ME77.B.01254 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF240.02.24, tested by IPA according to standard 14644-1 UL/CSA AWM
176°F

chainflex® hybrid servo cable CF220-UL-H PVC

  • Requirements: For medium duty applications
  • Outer jacket: PVC
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • Silicone-free
  • Flame retardant
  • Overall shield
  • chainflex® class: 4.2.2.1
from 5.63 USD/ft
5 items, ready for shipping:
3 in 24 hours
1 in 24 - 48 hours
Shop now
UV resistance
Medium Flame retardant
According to IEC 60332-1-2, CEI 20-35, FT-2 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). NFPA 79
Following NFPA 79-2012 chapter 12.9 EAC
Certified according to No. TC RU C-DE.ME77.B.01255 CTP
Certified to no. C-DE.PB49.B.00420 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 2.  Outer jacket material complies with CF5.10.07, tested by IPA according to standard 14644-1 UL/CSA AWM
176°F

chainflex® motor cable CF31

  • Variable Frequency Drive (VFD)
  • Requirements: For heavy duty applications
  • Outer jacket: PVC
  • Overall shield
  • Flame retardant
  • Silicone-free
  • UV resistance: Medium
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • CFRIP®
  • chainflex® class: 5.5.2.1
from 3.91 USD/ft
14 items, ready for shipping:
12 in 24 hours
1 in 24 - 48 hours
Shop now
UV resistance
Medium Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). NFPA 79
Following NFPA 79-2012 chapter 12.9 EAC
Certified according to No. TC RU C-DE.ME77.B.01255 CTP
Certified to no. C-DE.PB49.B.00420 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 2. Outer jacket material complies with CF5.10.07, tested by IPA according to standard 14644-1 UL/CSA AWM
176°F

chainflex® servo motor feedback cable CF11-D

    • Requirements: For extremely heavy duty applications
    • Outer jacket: TPE
    • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
    • Halogen-free
    • Silicone-free
    • Hydrolysis and microbe-resistant
    • PVC-free
    • CFRIP®
    • chainflex® class: 6.6.4.1
    from 2.76 USD/ft
    32 items, ready for shipping:
    20 in 24 hours
    8 in 24 - 48 hours
    Shop now
    UV resistance
Medium Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 EAC
Certified to no. TC RU C-DE. ME77.B.01559 Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 1. Outer jacket material complies with CF9.15.07, tested by IPA according to standard 14644-1 DESINA
According to VDW, DESINA standardization

    chainflex® bus cable CFROBOT8

    • Requirements: For twistable applications
    • Outer jacket: PUR
    • Overall shield
    • Coolant resistant
    • Notch-resistant
    • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
    • Flame retardant
    • Hydrolysis and microbe-resistant
    • UV-resistant
    • chainflex® class: 6.1.3.3
    from 9.30 USD/ft
    8 items, ready for shipping:
    6 in 24 hours
    2 in 24 - 48 hours
    Shop now
    UV resistance
High Flame retardant
According to IEC 60332-1-2, CEI 20-35, FT-2 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). UL/CSA AWM
176°F UL listed – filter EAC
Certified to no. TC RU C-DE. ME77.B.01218 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF27.07.05.02.01.D, tested by IPA according to standard 14644-1

    chainflex® fiber optic cable CFLK

    • Requirements: POF fibers for heavy duty applications and interference-free transmission
    • Outer jacket: PUR
    • Halogen-free
    • Silicone-free
    • Coolant resistant
    • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
    • UV-resistant
    • chainflex® class: 5.3.3.1
    from 1.64 USD/ft
    2 items, ready for shipping:
    2 in 24 hours
    Shop now
    UV resistance
Medium Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 Lead free
Following 2011/65/EU (RoHS-II)

    chainflex® CFTHERMO thermocouple cable

    • Requirements: For heavy duty applications
    • Outer jacket: PUR
    • Overall shield
    • Coolant resistant
    • Notch-resistant
    • Hydrolysis and microbe-resistant
    • Halogen-free
    • Silicone-free
    • UV-resistant
    • PVC-free
    • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
    from 5.46 USD/ft
    4 items, ready for shipping:
    3 in 24 hours
    1 in 24 - 48 hours
    Shop now
    UV resistance
Medium Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 EAC
Certified to no. TC RU C-DE. ME77.B.01254 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 1. Outer jacket material complies with CF27.07.05.02.01.D, tested by IPA according to standard 14644-1

    chainflex® control cable CF9

    • Requirements: For heaviest duty applications
    • Outer jacket: TPE
    • Coolant resistant
    • Low-temperature-flexible
    • Hydrolysis and microbe-resistant
    • Halogen-free
    • Silicone-free
    • UV-resistant
    • PVC-free
    • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
    • CFRIP®
    • chainflex® class: 7.6.4.2
    from 0.97 USD/ft
    55 items, ready for shipping:
    48 in 24 hours
    5 in 24 - 48 hours
    Shop now
    UV resistance
High Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 EAC
Certified to no. TC RU C-DE. ME77.B.01254 Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 2, material/cable tested by IPA according to ISO standard 14644-1.

    chainflex® CF11 data cable TPE

    • Requirements: For extremely heavy duty applications
    • Outer jacket: TPE
    • Overall shield
    • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
    • Hydrolysis and microbe-resistant
    • Halogen-free
    • Silicone-free
    • PVC-free
    • UV-resistant
    • chainflex® class: 6.6.4.1
    from 2.91 USD/ft
    18 items, ready for shipping:
    16 in 24 hours
    2 in 24 - 48 hours
    Shop now
    UV resistance
High Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 50267-2-1 EAC
Certified to no. TC RU C-DE. ME77.B.01254 Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 1. Outer jacket material complies with CF9.15.07, tested by IPA according to standard 14644-1

    chainflex® servo cable CF27.D

    • Variable Frequency Drive (VFD)
      • Requirements: For extremely heavy duty applications
      • Outer jacket: PUR
      • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
      • Halogen-free
      • Silicone-free
      • Flame retardant
      • Offshore
      • Coolant resistant
      • Hydrolysis and microbe-resistant
      • Notch-resistant
      • Overall shield
      • PVC-free
      • CFRIP®
      • chainflex® class: 6.5.3.1
      from 4.14 USD/ft
      25 items, ready for shipping:
      19 in 24 hours
      1 in 24 - 48 hours
      Shop now
      UV resistance
Medium Offshore
MUD-resistant following NEK 606 - status 2009 Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 NFPA 79
Following NFPA 79-2012 chapter 12.9 DNV
Certified according to DNV Type Testing – Certificate No.: 61 935-14 HH EAC
Certified according to No. TC RU C-DE.ME77.B.01255 CTP
Certified to no. C-DE.PB49.B.00420 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF27.07.05.02.01.D, tested by IPA according to standard 14644-1 DESINA
According to VDW, DESINA standardization UL/CSA AWM
176°F

      chainflex® motor cable CF30

      • Variable Frequency Drive (VFD)
          • Requirements: For heavy duty applications
          • Outer jacket: PVC
          • Flame retardant
          • Silicone-free
          • UV resistance: Medium
          • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
          • CFRIP®
          • chainflex® class: 5.5.2.2
          from 2.16 USD/ft
          14 items, ready for shipping:
          11 in 24 hours
          2 in 24 - 48 hours
          Shop now
          UV resistance
Medium Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). NFPA 79
Following NFPA 79-2012 chapter 12.9 EAC
Certified to no. TC RU C-DE. ME77.B.01218 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 2. Outer jacket material complies with CF5.10.07, tested by IPA according to standard 14644-1 UL/CSA AWM
176°F

          chainflex® bus cable CFBUS-PUR

          • Requirements: For medium duty applications
          • Outer jacket: PUR
          • Overall shield
          • Coolant resistant
          • Notch-resistant
          • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
          • Flame retardant
          • PVC-free
          • Hydrolysis and microbe-resistant
          • UV-resistant
          • Halogen-free
          • chainflex® class: 4.3.3.1
          from 2.26 USD/ft
          16 items, ready for shipping:
          13 in 24 hours
          2 in 24 - 48 hours
          Shop now
          UV resistance
Medium Offshore
MUD-resistant following NEK 606 - status 2009 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 UL/CSA AWM
176°F UL listed – filter NFPA 79
Following NFPA 79-2012 chapter 12.9 DNV
Certified according to DNV Type Testing – Certificate No.: 61 935-14 HH EAC
Certified to no. TC RU C-DE. ME77.B.01218 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF77.UL.05.12.D, tested by IPA according to standard 14644-1 DESINA
According to VDW, DESINA standardization

          chainflex® servo motor feedback cable CF211

          • Requirements: For medium duty applications
          • Outer jacket: PVC
          • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
          • Silicone-free
          • Flame retardant
          • chainflex® class: 4.2.2.1
          from 2.16 USD/ft
          24 items, ready for shipping:
          19 in 24 hours
          4 in 24 - 48 hours
          Shop now
          Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). UL/CSA AWM
176°F NFPA 79
Following NFPA 79-2012 chapter 12.9 EAC
Certified to no. TC RU C-DE. ME77.B.01559 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 2. Outer jacket material complies with CF5.10.07, tested by IPA according to standard 14644-1

          chainflex® fiber optic cable CFLG88

          • Requirements: Gradient glass-fiber cable for flexing applications
          • Outer jacket: PVC
          • Silicone-free
          • Flame retardant
          • Oil resistance: No oil resistant
          • chainflex® class: 3.1.1.1
          from 3.06 USD/ft
          2 items, ready for shipping:
          1 in 24 - 48 hours
          Shop now
          Flame retardant
According to IEC 60332-1-2 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 1. Outer jacket material complies with CF240.02.24, tested by IPA according to standard 14644-1

          Flexible cables for automation

          As experts in the cable carrier and industrial cable industry, we know how important cables in energy chains are, especially where continuous movement under extreme conditions is concerned. Standard cables in moving applications often corkscrew, underperform, or break, which is why we developed the chainflex® product line. chainflex® cables are specially designed for use in motion. Our flexible cables last for millions of cycles in moving applications. Our e-chain® is designed to hold all of the automation cables that we offer including servo cables, data cables and bus cables. chainflex® cables are flame-retardant and oil-resistant and are therefore able to cope with the most difficult conditions of use. More chainflex® cables:

          Do you have any questions about igus® chainflex® cables? 
          We are always there to help you!

          Flex Cable Highlight:
          chainflex® servo cables can be supplied with a PVC or PUR jacket and have a bend radius starting at 7.5 x d. They reach a speed of up to 10 m/s. Due to the special structure of the chainflex® cables, millions of cycles in e-chains® are not a problem. Moreover, the long service life and the weight enable low-maintenance designs in extremely different areas of use. With chainflex® cables, you are always well prepared.

          • chainflex®
          • e-chain®
          • readycable®

          Application Assistance

          For further questions or product information, please contact:

          Photo
          Timothy Marran

          chainflex® Product Manager

          Email

          Customer Service:

          Monday to Friday from 8 am - 8 pm

          Online:

          24h