Explore our virtual tradeshow
Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Fiber Optic Cable

Categories
Filter
Application Requirements
Cable structure
Material
Certifications and approvals

Number of products: 6

chainflex® fiber optic cable CFLK

  • Requirements: POF fibers for heavy duty applications and interference-free transmission
  • Outer jacket: PUR
  • Halogen-free
  • Silicone-free
  • Coolant resistant
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • UV-resistant
  • chainflex® class: 5.3.3.1
from 1.64 USD/ft
2 variants ready for shipping:
1 variants within 24 hours
Shop now
UV resistance
Medium Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 Lead free
Following 2011/65/EU (RoHS-II)

chainflex® fiber optic cable CFLG88

  • Requirements: Gradient glass-fiber cable for flexing applications
  • Outer jacket: PVC
  • Silicone-free
  • Flame retardant
  • Oil resistance: No oil resistant
  • chainflex® class: 3.1.1.1
from 3.06 USD/ft
2 variants ready for shipping:
1 variants within 24 hours
Shop now
Flame retardant
According to IEC 60332-1-2 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 1. Outer jacket material complies with CF240.02.24, tested by IPA according to standard 14644-1

chainflex® fiber optic cable CFLG-LB

  • Requirements: Gradient glass-fiber cable for heaviest duty applications
  • Outer jacket: TPE
  • Halogen-free
  • Silicone-free
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • UV-resistant
  • PVC-free
  • chainflex® class: 7.5.4.1
from 10.67 USD/ft
9 variants ready for shipping:
6 variants within 24 hours
Shop now
UV resistance
High Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 1. Outer jacket material complies with CF9.15.07, tested by IPA according to standard 14644-1

chainflex® fiber optic cable CFROBOT5

  • Requirements: For twistable applications
  • Outer jacket: TPE
  • Halogen-free
  • Silicone-free
  • Hydrolysis and microbe-resistant
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • UV-resistant
  • PVC-free
  • chainflex® class: 6.1.4.3
from 11.31 USD/ft
Shop now
UV resistance
High Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 1. Outer jacket material complies with CF9.15.07, tested by IPA according to standard 14644-1

chainflex® fiber optic cable CFLG-LB-PUR

  • Requirements: Gradient glass-fiber cable for heaviest duty applications
  • Outer jacket: PUR
  • Halogen-free
  • Silicone-free
  • Flame retardant
  • Offshore
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • UV-resistant
  • PVC-free
  • chainflex® class: 6.5.3.1
from 12.16 USD/ft
9 variants ready for shipping:
4 variants within 24 hours
Shop now
UV resistance
High Offshore
MUD-resistant following NEK 606 - status 2009 Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 DNV
Certified to DNV type examination – certificate no.: 13 656-14 HH Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 1. Outer jacket material complies with CF9.15.07, tested by IPA according to standard 14644-1

chainflex® fiber optic cable CFLG-G

  • Requirements: Glass-fiber cable for heaviest duty applications
  • Outer jacket: TPE
  • Halogen-free
  • Silicone-free
  • Hydrolysis and microbe-resistant
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • UV-resistant
  • PVC-free
  • chainflex® class: 7.6.4.1
from 20.35 USD/ft
5 variants ready for shipping:
2 variants within 24 hours
Shop now
UV resistance
High Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 1. Outer jacket material complies with CF9.15.07, tested by IPA according to standard 14644-1

Fibre Optic Cable for Movement - chainflex®

Fibre Optic Cable - chainflex®
chainflex® fibre optic conductors (FOCs) or fibre optic cables (LLK) are suitable for moving applications in industry, for example. Fibre optic conductors are used to transfer light. The light is guided through a quartz and glass mixture. Fibre optic conductors are also often referred to as optical fibre cables, whereby most people mean a fibre-optic light guide in which several fibre optic conductors or cables are bundled together. In physics, fibre optic conductors are regarded as dielectric waveguides. chainflex® FOCs are mainly used in communications technology, i.e. in IT, to transfer information, the reason being that, in the case of cable-bound communication systems, a large range and, even more important, high transmission rates are important. However, fibre optic conductors are also used in other areas, including the following:
- in energy transmission where they are used as light guide cables for the "flexible" transport of laser beams for machining purposes
- in medical technology
- for lighting in equipment and buildings
- for imaging purposes such as microscope lighting
- in measurement technology, for example spectrometers
In the main, however, fibre optic conductors are used in modern communications technology. This was not always the case; in the beginning, FOCs were associated with too much attenuation over long distances compared to coaxial cables. Fibre optic cables were therefore of no interest. In the course of time, however, this has changed. Fibre optic cables connect the world and form the backbone of global information and communications technology. A fibre optic cable has a simple structure; on the inside, there is a core, the so-called glass fibre. The fibre is enclosed in a jacket that has a somewhat lower index of refraction. The jacket has a protective coating as well as an outer shell.
Use the high-tech chainflex® fibre optic cables now and gain a technical lead over your competitors. igus® fibre optic cables have been specially developed for e-chains® (energy chains). They are of a high quality due to the special way in which they are manufactured and have an especially long service life. The service life of chainflex® fibre optic cables is very easy to determine with our service life calculator for fibre optic cables. This gives you the necessary planning security for your project. igus® FOCs are often installed in energy chains together with other chainflex® cables, the latter usually being bus cables for sensor monitoring, data cables made of copper or control cables. chainflex® fibre optic cables as gradient glass-fibre cables, "polymer optical fibres" abbreviated POF and "Hard Clad Silica Optical Fibres" abbreviated HCS, are ideal for heaviest duty applications. The fibre optic cables are available with a PUR or TPE outer jacket. In order to ensure a large range of uses, chainflex® fibre optic cables contain no metal and are resistant to coolant and oil. In addition, igus® fibre optic cables are available as UV-resistant or fire-retardant cables. If you have any questions about igus® FOCs, simply use our Chat tool to talk to us. Of course, you can also call us at any time during our business hours. If you want to contact one our fibre optic cable experts outside of business hours, please send us an e-mail. Equip your energy chain with a chainflex® fibre optic cable today and avoid unscheduled downtimes. "Downtimes" can be planned. It is not for nothing that the slogan of chainflex® fibre optic cables is: works – or your money back!

Application Assistance

I would be happy to answer your questions personally

Photo
Timothy Marran

chainflex® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH