igusigus-icon-cart(0)

Plastic-steel hybrid energy chain serie YEHD.108 | Strong, shake-proof and compact | Inner height: 108mm

Plastic-steel hybrid energy chain YEHD.108
igus-icon-lupe
YEHD.108.387.250.0 technical drawing
igus-icon-lupe
YEHD.108.387.250.0 technical drawing
igus-icon-lupe
YEHD.108.387.250.0 technical drawing
igus-icon-lupe
play iconYEHD.108.387.250.0 video
igus-icon-lupe
play iconYEHD.108.387.250.0 video
igus-icon-lupe
1 of 6
Plastic-steel hybrid energy chain YEHD.108
Plastic-steel hybrid energy chain serie YEHD.108 | Strong, shake-proof and compact | Inner height: 108mm
Plastic-steel hybrid energy chain serie YEHD.108 | Strong, shake-proof and compact | Inner height: 108mm
Plastic-steel hybrid energy chain serie YEHD.108 | Strong, shake-proof and compact | Inner height: 108mm
Plastic-steel hybrid energy chain serie YEHD.108 | Strong, shake-proof and compact | Inner height: 108mm
Plastic-steel hybrid energy chain serie YEHD.108 | Strong, shake-proof and compact | Inner height: 108mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
112 mm
Max. cable diameter
Max. cable diameter
100 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
387 mm
Bending radius [R]
Bending radius [R]
250 mm