Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

igubal® Self-Aligning Bearings

Number of products: 211

Adapter screw, PKRM, igubal®

  • Right hand thread direction.  Left hand upon request.
  • Material: POM
  • Very lightweight and corrosion-resistant
  • Designed for use with K dimensional series rod ends
  • Vibration damping
  • Easy installation
from 8.76 USD/Pc.
9 items, ready for shipping:
2 in 24 - 48 hours
Shop now

Clevis joint, GERM, igubal®

  • Thread direction: right hand
  • Material igumid G
  • Very lightweight
  • Heavy-duty
  • Absolutely corrosion-resistant
  • High tensile force
  • Can be used in combination with dimensional series E rod ends
  • Vibration and noise damping
from 1.27 USD/Pc.
22 items, ready for shipping:
10 in 24 - 48 hours
Shop now

Rod end bearing with male thread, KALM CL, spherical ball iglidur® W300, mm

  • The second generation of rod end bearings with male thread  
  • iglidur® W300 spherical ball
  • Left-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240
Upon request
4 items, ready for shipping:
1 in 24 - 48 hours
Shop now

In-line ball and socket joint, AGRM, igubal®

  • Thread direction: right hand
  • Housing material: igumid G
  • Plastic ball studs
  • Material of ball cap: iglide® L280
  • For all mechanical combinations
  • Easy to assemble & maintenance-free
  • Corrosion and chemical resistant
  • High vibration-damping
from 3.63 USD/Pc.
1 items, ready for shipping:
1 in 24 - 48 hours
Shop now

Variable coupling joint, WDGM, with ball studs, igubal®

  • Socket cup M5, M6, M8 and M10
  • Individual centre dimensions and lengths
  • Individual alignment of the bearing position
Upon request
77 items, ready for shipping:
6 in 24 - 48 hours
Shop now

Spherical ball JEM, replacement spherical ball, slim, mm, igubal®

  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglide® J 
  • For various metal bearing housings
  • Low wear against a lot of shaft materials
  • Low coefficients of friction during dry operation
  • Vibration damping
  • Good chemical resistance
  • Best material to use with soft shaft materials
  • Low moisture absorption
  • Material spherical ball: iglide® J
from 19.79 USD/Pc.
Shop now

Rod end with female thread, KBRM CL igubal®, spherical ball iglide® L280, mm

  • Spherical ball material: iglide® L280
  • Simplified assembly as a result of the hexagonal housing; direct locking thanks to the moulded nut
  • Thread direction: right hand
  • Housing material: igumid® G
  • Dimensional series K according to DIN ISO 12240
  • Maintenance-free dry operation
  • heavy-duty
  • Very high durability in varying loads
  • Compensation of misalignment errors
  • Compensation of edge loads
  • Resistant to dirt, dust and lint
  • Resistant to corrosion and chemicals
  • High vibration-dampening
  • Suitable for rotating, oscillating and linear movements
  • Very lightweight

 
 
from 6.67 USD/Pc.
Shop now

Rod end with female thread, KBLM CL igubal®, spherical ball iglide® L280, mm

  • Spherical ball material: iglide® L280
  • Simplified assembly as a result of the hexagonal housing; direct locking thanks to the moulded nut
  • Thread direction: left-hand
  • Housing material: igumid® G
  • Dimensional series K according to DIN ISO 12240
  • Maintenance-free dry operation
  • heavy-duty
  • Very high durability in varying loads
  • Compensation of misalignment errors
  • Compensation of edge loads
  • Resistant to dirt, dust and lint
  • Resistant to corrosion and chemicals
  • High vibration-dampening
  • Suitable for rotating, oscillating and linear movements
  • Very lightweight

 
 
from 6.25 USD/Pc.
Shop now

igubal® pillow block bearing, KSTM

  • Dimensional series: K following DIN ISO 12240
  • Housing material: igumid G 
  • Material of spherical ball: iglide® L280
  • Maintenance-free dry operation
  • Very high durability in varying loads
  • Compensation of misalignment and edge loads
  • Resistant to corrosion and chemicals
  • High vibration-damping and lightweight
  • Suitable for rotating, oscillating and linear movements
  • Time-saving through fast assembly
from 6.12 USD/Pc.
12 items, ready for shipping:
11 in 24 - 48 hours
Shop now

Spherical bearing, EGLM, igubal®

  • Dimensional series E following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglide® L280
  • Compensation of misalignment and edge loads
  • Corrosion-resistant
  • High vibration-dampening
  • Excellent vibration dampening
  • Suitable for rotating, oscillating and axial movements
from 5.32 USD/Pc.
14 items, ready for shipping:
10 in 24 - 48 hours
Shop now

Pillow block bearing with polymer housing, igubal® JEM-SP

  • Polymer pillow block bearing as an alternative to UC204 to UC206
  • Lubrication-free and maintenance-free
  • Cost-effective
  • Resistant to dirt
  • High loads
Upon request
Shop now

Rod end with male thread, KARM CL igubal®, spherical ball iglide® L280, mm

  • New design has no traps for dirt
  • Spherical ball material: iglide® L280
  • Thread direction: right hand
  • Housing material: igumid® G
  • Dimensional series K according to DIN ISO 12240
  • Maintenance-free dry operation
  • heavy-duty
  • Very high durability in varying loads
  • Compensation of misalignment errors
  • Compensation of edge loads
  • Resistant to dirt, dust and lint
  • Resistant to corrosion and chemicals
  • High vibration-dampening
  • Suitable for rotating, oscillating and linear movements
  • Very lightweight

 
 
from 6.54 USD/Pc.
Shop now

Clip bearing, ECLM, igubal®

  • Dimensional series: E following DIN ISO 12240
  • Housing material: igumid G 
  • Material of spherical ball: iglide® J
  • Very easy installation by simply snapping into sheet metal
  • No additional axial fastening necessary
  • Extremely small installation space: space-saving, thin-walled design
from 5.11 USD/Pc.
6 items, ready for shipping:
5 in 24 - 48 hours
Shop now

Rod end with female thread, EBLM igubal®, spherical ball iglide® L280, mm

  • Spherical ball material: iglide® L280
  • Thread direction: left-hand
  • Housing material: igumid® G
  • Dimensional series E following DIN ISO 12240
  • Maintenance-free dry operation
  • Very high durability in varying loads
  • Dirt, dust, corrosion, chemical-resistant
  • High vibration-damping and very lightweight
  • For rotating, oscillating & linear movements

 
 
from 6.19 USD/Pc.
17 items, ready for shipping:
9 in 24 - 48 hours
Shop now

Flange bearings with 2 mounting holes, EFOM, igubal®, spherical ball iglide® J

  • Dimensional series: E following DIN ISO 12240
  • Housing material: igumid G 
  • Material of spherical ball: iglide® J
  • Easy installation
  • Compensation of misalignment errors
  • Absolutely corrosion-resistant
  • Very lightweight
  • Maintenance-free dry operation
  • Time saving through fast assembly
from 3.66 USD/Pc.
12 items, ready for shipping:
1 in 24 - 48 hours
Shop now

Application Assistance

For further questions or product information, please contact:

Photo
Preston Souza

Dry-tech Product Specialist

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h