Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Self-Aligning Bearings

igubal® joint bearings are maintenance-free and lubricant-free bearing elements which are completely made of plastic. The joint bearings are easy to assemble, adapt to angular deviations and have already been able to replace special housings in many cases.
 
The igubal® series provides developers with a complete system of self-adjusting bearing elements: rod end bearings, clevis joints, flange bearings, spherical bearings and pillow block bearings.
 
igubal® joint bearings can be used without any problems even in difficult environments. In moist or wet environments, the bearings are corrosion resistant, and resistant to weak acids and alkalines. The operating temperature is from -86 °F to +392 °F. Resistance to dirt and dust is outstanding. Even under extreme  dirt accumulation they manage without gaskets.  

Products

Filter

Application Requirements
System
Size
Temperatures
Material
Certifications and approvals

Number of products: 38

Rod end with female thread, detectable, KBRM CL igubal®, spherical ball iglide® RN248, mm
  • Spherical ball material: RN248KM
  • Simplified assembly as a result of the hexagonal housing; direct locking thanks to the moulded nut
  • Thread direction: right hand
  • Housing material: RN246
  • Dimensional series K according to DIN ISO 12240
  • Maintenance-free dry operation
  • heavy-duty
  • Very high durability in varying loads
  • Compensation of misalignment errors
  • Compensation of edge loads
  • Resistant to dirt, dust and lint
  • Resistant to corrosion and chemicals
  • High vibration-dampening
  • Suitable for rotating, oscillating and linear movements
  • Very lightweight

 
 
from 6.21 USD/Pc.
1 items, ready for shipping:
1 in 24 - 48 hours
Shop now
Rod end bearing with male thread, KARM igubal®, with stainless steel sleeve, spherical ball iglide® L280, mm
  • Spherical ball material: iglide® L280 with stainless steel sleeve for higher tightening torque
  • Thread direction: right hand
  • Housing material: igumid® G
  • Dimensional series K according to DIN ISO 12240
  • Maintenance-free dry operation
  • heavy-duty
  • Very high durability in varying loads
  • Compensation of misalignment errors
  • Compensation of edge loads
  • Resistant to dirt, dust and lint
  • Resistant to corrosion and chemicals
  • High vibration-dampening
  • Suitable for rotating, oscillating and linear movements
  • Very lightweight

 
 
from 3.89 USD/Pc.
 
Delivery time on request
Shop now
Rod end bearing with male thread, KARM igubal®, spherical ball iglide® L280, mm
  • Spherical ball material: iglide® L280
  • Thread direction: right hand
  • Housing material: igumid® G
  • Dimensional series K according to DIN ISO 12240
  • Maintenance-free dry operation
  • Heavy-duty and lightweight
  • Very high durability in varying loads
  • Compensation of misalignment errors and edge loads
  • Resistant to dirt, dust and lint
  • Resistant to corrosion and chemicals
  • High vibration-damping
  • Suitable for rotating, oscillating and linear movements
 
 
from 1.97 USD/Pc.
16 items, ready for shipping:
11 in 24 - 48 hours
Shop now
Rod end bearing with male thread, KALM igubal®, spherical ball iglide® L280, mm
  • Spherical ball material: iglide® L280
  • Thread direction: left-hand
  • Housing material: igumid® G
  • Dimensional series K according to DIN ISO 12240
  • Maintenance-free dry operation
  • heavy-duty
  • Very high durability in varying loads
  • Compensation of misalignment errors
  • Compensation of edge loads
  • Resistant to dirt, dust and lint
  • Resistant to corrosion and chemicals
  • High vibration-dampening
  • Suitable for rotating, oscillating and linear movements
  • Very lightweight

 
 
Upon request
16 items, ready for shipping:
8 in 24 - 48 hours
Shop now
Rod end bearing with male thread, KALM igubal®, with stainless steel sleeve, spherical ball iglide® L280, mm
  • Spherical ball material: iglide® L280 with stainless steel sleeve for higher tightening torque
  • Thread direction: left-hand
  • Housing material: igumid® G
  • Dimensional series K according to DIN ISO 12240
  • Maintenance-free dry operation
  • Heavy-duty and lightweight
  • Very high durability in varying loads
  • Compensation of misalignment errors and edge loads
  • Resistant to dirt, dust and lint
  • Resistant to corrosion and chemicals
  • High vibration-damping
  • Suitable for rotating, oscillating and linear movements
 
 
from 3.89 USD/Pc.
 
Delivery time on request
Shop now
Rod end with male thread, KARM CL igubal®, spherical ball iglide® L280, mm
  • New design has no traps for dirt
  • Spherical ball material: iglide® L280
  • Thread direction: right hand
  • Housing material: igumid® G
  • Dimensional series K according to DIN ISO 12240
  • Maintenance-free dry operation
  • heavy-duty
  • Very high durability in varying loads
  • Compensation of misalignment errors
  • Compensation of edge loads
  • Resistant to dirt, dust and lint
  • Resistant to corrosion and chemicals
  • High vibration-dampening
  • Suitable for rotating, oscillating and linear movements
  • Very lightweight

 
 
from 6.54 USD/Pc.
 
Delivery time on request
Shop now
Rod end with male thread, KARM CL igubal®, with stainless steel sleeve, spherical ball iglide® L280, mm
  • New design has no traps for dirt
  • Spherical ball material: iglide® L280 with stainless steel sleeve for higher tightening torque
  • Thread direction: right hand
  • Housing material: igumid® G
  • Dimensional series K according to DIN ISO 12240
  • Maintenance-free dry operation
  • heavy-duty
  • Very high durability in varying loads
  • Compensation of misalignment errors
  • Compensation of edge loads
  • Resistant to dirt, dust and lint
  • Resistant to corrosion and chemicals
  • High vibration-dampening
  • Suitable for rotating, oscillating and linear movements
  • Very lightweight

 
 
Upon request
 
Delivery time on request
Shop now
Rod end with female thread, KBRM CL igubal®, spherical ball iglide® R, mm
  • Spherical ball material: iglide® R
  • Simplified assembly as a result of the hexagonal housing; direct locking thanks to the moulded nut
  • Thread direction: right hand
  • Housing material: igumid® G
  • Dimensional series K according to DIN ISO 12240
  • Maintenance-free dry operation
  • heavy-duty
  • Very high durability in varying loads
  • Compensation of misalignment errors
  • Compensation of edge loads
  • Resistant to dirt, dust and lint
  • Resistant to corrosion and chemicals
  • High vibration-dampening
  • Suitable for rotating, oscillating and linear movements
  • Very lightweight

 
 
from 7.11 USD/Pc.
 
Delivery time on request
Shop now
Rod end with male thread, KARM CL igubal®, spherical ball iglide® R, mm
  • New design has no traps for dirt
  • Spherical ball material: iglide® R
  • Thread direction: right hand
  • Housing material: igumid® G
  • Dimensional series K according to DIN ISO 12240
  • Maintenance-free dry operation
  • heavy-duty
  • Very high durability in varying loads
  • Compensation of misalignment errors
  • Compensation of edge loads
  • Resistant to dirt, dust and lint
  • Resistant to corrosion and chemicals
  • High vibration-dampening
  • Suitable for rotating, oscillating and linear movements
  • Very lightweight

 
 
Upon request
 
Delivery time on request
Shop now
Rod end with male thread, KARM CL igubal®, spherical ball iglide® J, mm
  • New design has no traps for dirt
  • Spherical ball material: iglide® J
  • Thread direction: right hand
  • Housing material: igumid® G
  • Dimensional series K according to DIN ISO 12240
  • Maintenance-free dry operation
  • heavy-duty
  • Very high durability in varying loads
  • Compensation of misalignment errors
  • Compensation of edge loads
  • Resistant to dirt, dust and lint
  • Resistant to corrosion and chemicals
  • High vibration-dampening
  • Suitable for rotating, oscillating and linear movements
  • Very lightweight

 
 
Upon request
4 items, ready for shipping:
2 in 24 - 48 hours
Shop now
Rod end with male thread, KARM CL igubal®, spherical ball iglide® J4, mm
  • New design has no traps for dirt
  • Spherical ball material: iglide® J4
  • Thread direction: right hand
  • Housing material: igumid® G
  • Dimensional series K according to DIN ISO 12240
  • Maintenance-free dry operation
  • heavy-duty
  • Very high durability in varying loads
  • Compensation of misalignment errors
  • Compensation of edge loads
  • Resistant to dirt, dust and lint
  • Resistant to corrosion and chemicals
  • High vibration-dampening
  • Suitable for rotating, oscillating and linear movements
  • Very lightweight

 
 
Upon request
4 items, ready for shipping:
2 in 24 - 48 hours
Shop now
Rod end with female thread, KBRM igubal®, spherical ball iglide® L280, mm
  • Spherical ball material: iglide® L280
  • Thread direction: right hand
  • Housing material: igumid® G
  • Dimensional series K according to DIN ISO 12240
  • Maintenance-free dry operation
  • heavy-duty
  • Very high durability in varying loads
  • Compensation of misalignment errors
  • Compensation of edge loads
  • Resistant to dirt, dust and lint
  • Resistant to corrosion and chemicals
  • High vibration-dampening
  • Suitable for rotating, oscillating and linear movements
  • Very lightweight

 
 
from 3.23 USD/Pc.
20 items, ready for shipping:
14 in 24 - 48 hours
Shop now
Rod end with female thread, KBRM igubal®, spherical ball iglide® L280, mm
  • Spherical ball material: iglide® L280
  • Thread direction: left-hand
  • Housing material: igumid® G
  • Dimensional series K according to DIN ISO 12240
  • Maintenance-free dry operation
  • heavy-duty
  • Very high durability in varying loads
  • Compensation of misalignment errors
  • Compensation of edge loads
  • Resistant to dirt, dust and lint
  • Resistant to corrosion and chemicals
  • High vibration-dampening
  • Suitable for rotating, oscillating and linear movements
  • Very lightweight

 
 
from 3.23 USD/Pc.
20 items, ready for shipping:
13 in 24 - 48 hours
Shop now
Rod end with female thread, KBRM igubal® with stainless steel sleeve, spherical ball iglide® L280, mm
  • Spherical ball material: iglide® L280 with stainless steel sleeve for higher tightening torque
  • Thread direction: right hand
  • Housing material: igumid® G
  • Dimensional series K according to DIN ISO 12240
  • Maintenance-free dry operation
  • heavy-duty
  • Very high durability in varying loads
  • Compensation of misalignment errors
  • Compensation of edge loads
  • Resistant to dirt, dust and lint
  • Resistant to corrosion and chemicals
  • High vibration-dampening
  • Suitable for rotating, oscillating and linear movements
  • Very lightweight

 
 
from 5.70 USD/Pc.
 
Delivery time on request
Shop now
Rod end with female thread, KBLM igubal® with stainless steel sleeve, spherical ball iglide® L280, mm
  • Spherical ball material: iglide® L280 with stainless steel sleeve for higher tightening torque
  • Thread direction: left-hand
  • Housing material: igumid® G
  • Dimensional series K according to DIN ISO 12240
  • Maintenance-free dry operation
  • heavy-duty
  • Very high durability in varying loads
  • Compensation of misalignment errors
  • Compensation of edge loads
  • Resistant to dirt, dust and lint
  • Resistant to corrosion and chemicals
  • High vibration-dampening
  • Suitable for rotating, oscillating and linear movements
  • Very lightweight

 
 
from 5.70 USD/Pc.
15 items, ready for shipping:
8 in 24 - 48 hours
Shop now

Application Assistance

For further questions or product information, please contact:

Photo
Nicole Lang

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h