Particularly low priced
Insensitive to dust and dirt
Maintenance-free and self-lubricating
Vibration dampening
Lightweight
Order no. | d1 | g | a1 | a2 | b1 | d2 | d3 | f | l2 | h1 | l1 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H9 | h11 | +0,3 -0,16 |
B13 | Thread tolerance 6H |
+0,3 -0,3 |
+0,3 -0,3 |
+0,5 -0,5 |
+0,3 -0,3 |
+0,2 -0,2 |
Order no. | d1 | g | a1 | a2 | b1 | d2 | d3 | f | l1 | h1 | l2 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H9 | h11 | +0,3 -0,16 |
B13 | Thread tolerance 6H |
+0,3 -0,3 |
+0,3 -0,3 |
+0,5 -0,5 |
+0,3 -0,3 |
+0,2 -0,2 |
Ordering number | Max. static axial tensile load | Maximum transverse load | Weight | ||
---|---|---|---|---|---|
Long-term | Short-term | Long-term | Short-term | ||
[N] | [N] | [N] | [N] | [g] |