Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

igubal® clevis joints with spring loaded pins, detectable, mm

In case of misuse or crash of the system igubal® clevis joints with spring loaded pins can be found quickly through detectable materials.
Even the smallest fraction is thus found by metal detectors.

Particularly low priced

Insensitive to dust and dirt

Maintenance-free and self-lubricating

Vibration dampening

Lightweight


Industries: Food industry, packaging, filling technology, transport, medical

clevis joint

Clevis joints with spring loaded pins - right-hand thread, detectable

Load data
igubal® clevis joints with spring loaded pins - right-hand thread, detectable

Order no. Max. static axial tensile load Maximum transverse load Weight    
  Long-term [N] Short-term [N] Long-term [N] Short-term [N] [g]    
ready for shipping in 24 - 48 hours GERMF-04-DT 39.38 78.75 19.69 39.38 1.3 4.17 USD Add to shopping cart
Delivery time on request GERMF-04-FC 39.38 78.75 19.69 39.38 1.3 Upon request Add to shopping cart
Delivery time on request GERMF-05-DIN-M5-FC 90 180 28.13 56.25 2.3 Upon request Add to shopping cart
Delivery time on request GERMF-05-DT 70.88 141.75 19.69 39.38 3.8 4.17 USD Add to shopping cart
Delivery time on request GERMF-06-DT 102.38 204.75 23.63 47.25 3.9 4.86 USD Add to shopping cart
Delivery time on request GERMF-06-FC 146.25 292.5 33.75 67.5 3.9 Upon request Add to shopping cart
ready for shipping in 24 - 48 hours GERMF-08-DT 165.38 330.75 51.19 102.38 9.1 5.83 USD Add to shopping cart
Delivery time on request GERMF-08-FC 236.25 472.5 73.13 146.25 9.1 Upon request Add to shopping cart
Delivery time on request GERMF-10-DT 236.25 472.5 63 126 18.2 7.30 USD Add to shopping cart
Delivery time on request GERMF-10-FC 337.5 675 90 180 18.2 Upon request Add to shopping cart
Delivery time on request GERMF-10-DT-F 236.25 472.5 63 126 18.2 Upon request Add to shopping cart
Delivery time on request GERMF-12-DT 275.63 551.25 70.88 141.75 28.6 13.72 USD Add to shopping cart
Delivery time on request GERMF-12-FC 393.75 787.5 101.25 202.5 28.6 Upon request Add to shopping cart
Delivery time on request GERMF-12-DT-F 275.63 551.25 70.88 141.75 28.6 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Clevis joints with spring loaded pins - left-hand thread, detectable

Load data
igubal® clevis joints with spring loaded pins - left-hand thread, detectable

Order no. Max. static axial tensile load Maximum transverse load Weight    
  Long-term [N] Short-term [N] Long-term [N] Short-term [N] [g]    
GELMF-04-DT 39.38 78.75 19.69 39.38 1.3 4.17 USD Add to shopping cart
GELMF-05-DT 70.88 141.75 19.69 39.38 3.8 Upon request Add to shopping cart
GELMF-06-DT 102.38 204.75 23.63 47.25 3.9 Upon request Add to shopping cart
GELMF-08-DT 165.38 330.75 51.19 102.38 9.1 Upon request Add to shopping cart
GELMF-10-DT 236.25 472.5 63 126 18.2 Upon request Add to shopping cart
GELMF-10-DT-F 236.25 472.5 63 126 18.2 Upon request Add to shopping cart
GELMF-12-DT 275.63 551.25 70.88 141.75 28.6 Upon request Add to shopping cart
GELMF-12-DT-F 275.63 551.25 70.88 141.75 28.6 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

ready for shipping in 24 - 48 hours
Delivery time on request