Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

igubal® pillow block bearing ESTM-GT

Material igumid G

Easy to assemble / disassemble

Perfect for outdoor-applications

High loads

XYZ corrosion-free

igubal ESTM-GT
igubal ESTM-GT

Dimensions [mm]

Ordering number d1 d2 d3 h h1 h2 a m B R1 Weight
[g]
   
ready for shipping in 24 - 48 hours ESTM-GT16-25 0.98 0.26 0.42 1.34 0.55 0.25 1.97 1.46 0.51 6.5 12.6 7.27 USD Add to shopping cart
Delivery time on request ESTM-GT20-30 1.18 0.35 0.55 1.57 0.79 0.34 2.44 1.81 0.63 8 21.1 4.51 USD Add to shopping cart
Delivery time on request ESTM-GT25-35 1.38 0.35 0.55 1.89 0.94 0.34 2.83 2.13 0.71 9 39.9 6.40 USD Add to shopping cart
ready for shipping in 24 - 48 hours ESTM-GT30-40 1.57 0.43 0.67 2.2 1.1 0.42 3.39 2.52 0.87 11 66.5 8.10 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

ready for shipping in 24 - 48 hours
Delivery time on request