Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

iglide® JB - Extremely wear-resistant – in black

Bar stock plates made of iglide JB

iglide® JB is wear resistant and because of its color its perfect for manufacturing visible parts.
 

Low wear

Low coefficient of friction

Low moisture absorption

Good liquid media resistance


 
Typical application areas: Visual areas in general, furniture construction, automation, aviation and aerospace technology, medical/rehabilitation technology, sport/fitness equipment
 

Material data table

General properties
Density 1.49 g/cm3
Colour black
Max. moisture absorption at +73 °F and 50 % r.h. 0.3 % weight
Maximum water absorption 1,3 % weight
Electrical properties
Specific volume resistance > 1013 Ω cm
Surface resistance > 1012 Ω
Mechanical properties
Flexural modulus 348,100 psi
Flexural strength 10,590 psi
Max. recommended Surface pressure 5,076 psi
Shore-D hardness 74
Thermal properties
Max. long-term application temperature +194 °F
Max. short-term application temperature +248 °F
Lower application temperature -58 °F

Dimensions [mm]

Part number Dimensions Material thickness Tolerance
SFPJB-10-1000-610 1000 x 610 0.39 678.74 USD Add to shopping cart
SFPJB-10-500-610 500 x 610 0.39 Upon request Add to shopping cart
SFPJB-10-500-300 500 x 300 0.39 Upon request Add to shopping cart
SFPJB-25-1000-610 1000 x 610 0.98 1,600.93 USD Add to shopping cart
SFPJB-25-500-610 500 x 610 0.98 Upon request Add to shopping cart
SFPJB-25-500-300 500 x 300 0.98 497.86 USD Add to shopping cart
SFPJB-06-160 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Delivery time on request