Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

iglide® C500: High resistance to media and temperature

iglide C500

The self-lubricating material iglide® C500 can be used in applications up to +482 °F and is extremely media-resistant (e.g. in cleaning processes using hydrogen peroxide) and wear-resistant, with low coefficients of friction. The color represents extreme ambient conditions and is clearly distinguishable for storage and assembly purposes.

High resistance to media and temperature

Resistant to water vapour

Good coefficients of friction and wear


Typical application areas:Plant construction, valves, chemical industry, process technology

Product range:

Part number Ø Length
More about selected part:
myCatalog myCatalog

More information: