Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

drylin® E - End- and reference switch

Mechanical end/reference switches are used when it comes to price-sensitive applications. Due to the small & light-weight plastic housing, equipment and machines can be built saving space and reducing weight. Brackets that match the igus® axes are available, which can be mounted in the grooves.

end reference switch

Benefits:

  • Low-priced
  • Light-weight
  • Protection class IP50
  • Change over

Typical applications:

  • Vending machines 
  • Laboratory equipment
  • Format adjustments

Ordering number Type
Ready to ship within 12 working days IK-0052 Initiator kit with braket for SLN, NC, PNP, Inductive, 24 V DC
Ready to ship within 12 working days IK-0053 Initiator kit with braket for SLN, NO, PNP, Inductive, 24 V DC
Ready to ship in 24 hours INI-AB-I-025-A-AB
Ready to ship in 24 hours INI-AB-I-025-B-AB
Ready to ship in 24 hours INI-AB-I-025-D-AB
Ready to ship in 24 hours INI-AB-I-025-E-AB
Ready to ship in 24 hours INI-AS-I-015-B-AA
Ready to ship in 24 hours INI-AS-I-015-E-AA
Ready to ship within 12 working days IK-0072 Initiator kit with braket next to the carriage of ZLW and SAW 0630, mechanical, 24 V DC
Ready to ship in 24 hours IK-0073 Initiator kit with braket under the carriage of ZLW and SAW 0630, mechanical, 24 V DC
Ready to ship in 24 hours INI-AB-I-025-A-AA Initiator, Inductive, PNP, NO, 24 V DC, with M8 plug
Ready to ship in 24 hours INI-AB-I-025-B-AA Initiator, Inductive, PNP, NC, 24 V DC, with M8 plug
Ready to ship in 24 hours INI-AB-I-025-D-AA Initiator, Inductive, NPN, NO, 24 V DC, with M8 plug
Ready to ship in 24 hours INI-AB-I-025-E-AA Initiator, Inductive, NPN, NC, 24 V DC, with M8 plug
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

drylin® E - Product finder and lifetime calculation


Back to the overview pages

drylin® E – application examples

Applications with the modular linear construction kit with motor

Have a question about drylin® E?

Ask the experts about drylin® E

Ready to ship in 24 hours
Ready to ship within 12 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302