Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

DryLin® HTS - Rotary knob

We have an extensive selection of hand-wheels available from stock for the most varied requirements. These range from small compact sizes up to Ø 125 with/without grips, and in various configurations.

Features

Adjusting knob: Defined standard for complete units

Different outer diameters possible

Various types of handles available

Rotary knobs
Standard                     optional with handle

D [mm]:

 

part number d D L Handle    
HTS-HR-8-27-17-OG 8 27 17 Without handle Upon request Add to shopping cart
HTS-HR-10-27-17-OG 10 27 17 Without handle 8.26 USD Add to shopping cart
HTS-HR-12-42-23-OG 12 42 23 Without handle 14.17 USD Add to shopping cart
HTS-HR-14-42-23-OG 14 42 23 Without handle 14.17 USD Add to shopping cart
HTS-HR-6-50-FG 6 50 52 Fixed handle Upon request Add to shopping cart
HTS-HR-8-80-75-FG 8 80 75 Fixed handle Upon request Add to shopping cart
HTS-HR-10-80-75-FG 10 80 75 Fixed handle 26.89 USD Add to shopping cart
HTS-HR-12-80-75-FG 12 80 75 Fixed handle 26.87 USD Add to shopping cart
HTS-HR-12-125-109-FG 12 125 109 Fixed handle 39.96 USD Add to shopping cart
HTS-HR-14-125-109-FG 14 125 109 Fixed handle 39.96 USD Add to shopping cart
HTS-HR-8-80-75-UG 8 80 75 Foldable handle Upon request Add to shopping cart
HTS-HR-10-80-75-UG 10 80 75 Foldable handle 65.16 USD Add to shopping cart
HTS-HR-12-80-75-UG 12 80 75 Foldable handle 65.16 USD Add to shopping cart
HTS-HR-12-125-109-UG 12 125 109 Foldable handle 80.38 USD Add to shopping cart
HTS-HR-14-125-109-UG 14 125 109 Foldable handle 80.38 USD Add to shopping cart
HTS-HR-8-80-75-SG (1) 8 80 75 Safety handle Upon request Add to shopping cart
HTS-HR-10-80-75-SG (1) 10 80 75 Safety handle 89.07 USD Add to shopping cart
HTS-HR-12-80-75-SG (1) 12 80 75 Safety handle 89.07 USD Add to shopping cart
HTS-HR-12-125-109-SG (1) 12 125 109 Safety handle 100.24 USD Add to shopping cart
HTS-HR-14-125-109-SG (1) 14 125 109 Safety handle 100.24 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

WH= Without handle
FH= Fixed handle
FH= Foldable handle
SH= Safety handle
(1) The automatic return pivoting takes place after the release.



Delivery time on request