Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Load diagram use unsupported - short travels

These values are essential for: Finding a suitable e-chain® for your fill weight and travel distance. Identifying the max. load for the selected e-chain®. If you cannot meet your application demands using these parameters, keep in mind these specifications are conservative maximum values.

In individual cases, they can be exceeded by up to 30%. Special solutions are also possible. Please consult an e-chain® expert

Fill weight - Weight of all cables and hoses, including contents (for media hoses) within the e-chain®, typically given [kg/m]

FLG - unsupported e-chain® with straight upper run

FLB - unsupported e-chain® with permitted sag

To the right of the FB graph of the diagram, the application is shown in "critical sag", which must be avoided

The maximum travel - always amounts to 2 x 2 x FLG or FLB if the fixed end is in the center of the travel. In this case the following applies:
e-chain® length: Lk = S/2 + K
S = travel
R = bending radius
H = nominal installation height
HF = required installation height
K = R * π + (2 * T)
(please find K from the dimension sheets of the individual igus® series)

Unsupported Straight FLG

Unsupported Straight FLG - small, medium energy chains

small, medium energy chains

Unsupported Straight FLG

Large energy chains

Unsupported Sag FLB

Unsupported Sag FLB - small, medium energy chains

small, medium energy chains

Unsupported Sag FLB - large energy chains

Large energy chains

e-chain® cable carrier online tools

e-chain® cable carriers come in a variety of sizes ranging from 5mm inner height for the smallest installation spaces up to 350mm inner height for high loads. Find solutions for long, gliding and unsupported travels as well as for horizontal, vertical, zig zag and robotic applications.  We also have open or closed systems with easy-to-open crossbars enables fast filling, and interior separators help increase the lifetime of the cables and hoses.  Use the lifetime configurator to determine the service life of your e-chain® cable carrier.
 
e-chain expert

e-chain® Expert Configurator

Orange Services

e-chain® CAD Library

Robotic Dresspack Configurator

Robotic Dresspack Configurator


Orange Services

Proper installation is essential for the life of your cable carrier, and igus® has a team of dedicated engineers ready to assist you every step of the way. From site inspection, to installation, to complete modernization, our team will ensure the longest possible service life for your cable carrier system. 

Contact us at (800) 521-2747 to discuss your project today!
Learn more

Contact an e-chain® cable carriers expert

We can assist you with a turnkey, fully assembled solutions or answer any questions you may have with a custom project. 

Dan Thompson
Product Manager - North America
(800) 521-2747

Contact an e-chain® expert now


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302