Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

the-chain: Fits...lasts...saves...improves. Delivered in 24 hours!

guiding energy made easy igus® the-chain – guiding energy made easy. This also refers to a broad range of technologies. From the world's smallest plastic energy chain, 2.16 x 2.16 in. inner dimensions (5x5 mm), to the world's largest plastic energy chain, 13.77 in. inner height and up to 39.37 in. inner width (350 mm inner height and up to 1,000 mm inner width), the construction kit system has the right solution for you. Do you have an application in a rough environment? Are there extremely high accelerations? Do you need a particularly resistant and durable energy supply system? We have the right solution at the ready:

Designed to guide and protect

energy chains and energy chain systems are like the umbilical cords of modern machines. They reduce down-times and increase the service lives of cables and hoses. Plastic energy chains have been developed, produced and tested by igus® since 1971.
 
The igus® product range includes over 100,000 innovative products from stock. From the smallest Micro flizz® chain to the world's biggest* plastic energy chain. Our know-how is continuously advanced, also in collaboration with our customers, and then introduced into serial production.

highly flexible cables for energy chains

Flexible cables in energy chains or robots need special characteristics to last through many cycles, high speeds and accelerations, as well as demanding environmental conditions. Yet another requirement is that EMV safety standards, as well as NFPA 79, UL, CSA, VDE, Inter- and Profibus standards are met. The igus® chainflex® product range extends from energy chain compatible control cables, servo cables, motor cables, as well as robot cables, bus cables, data cables, encoder cables and fiber-optic cables.

igus® Connectors

igus® offers its customers a variety of entry options. With the offer of freely assemblable plug connections, the product range is now even more exhaustive. The stock accumulated by the igus® assembling operations provides a high material availability. Trained specialists provide full range consultation. The expansive world-wide sales and distribution network enables the supply of these plug connections into almost every corner on Earth. There are 25 national and 46 international sales locations with a total of 1550 employees to fulfill this purpose.

igus® readycable® cables and connectors

Assembled drive cables: readycable®

chainflex® assembled drive cables for energy chains are cables for bending radii from 7.5xd. Harnessed drive cables are tested in energy chains with millions of cycles. There are servo cables, signal cables and feeder cables to choose from. The chainflex® assembled drive cable has various approvals and compliances: UL, CSA, CE Desina. This highly flexible cable is designed for high stressing and is also available as a flame-retardant and oil-resistant cable. The data cable is hydrolysis-resistant and oil-resistant according to type and can be used in high speeds and accelerations. A combination of these different properties is possible as both a shielded and unshielded drive cable.

readychain® - all from a single source

energy chain systems, connectors and special highly flexible cables for energy chains can be assembled according to various manufacturer standards or according to your specifications. Ready to plug in and ready to install energy chain systems with all components, available on request with transport racks, installation and maintenance - all designed and manufactured according to your specifications and delivered in 1-10 days with a guarantee. Everything from one place at no extra cost.

strain reliefs, guide troughs and PMA cable protectors

igus® guide troughs and strain-reliefs

Guide troughs are used in long travels according to chain type from 16.4 ft to 39.37 ft (5–12 m). They support the smooth low-friction operation of the igus® energy chains and Energy Tubes.
igus® strain reliefs were developed specifically for use in energy chains and dynamic applications. The combination of chainflex® cable materials and the contacting plastic components of the chainfix strain relief systems from igus® are designed for high cable durability and maximum holding force.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302