Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

triflex® RSE Wheel retraction system prevent the formation of loops on small robots

Specially tailored for robots with small to medium load capacities, the igus® triflex® RSE wheel retraction system makes it possible to actively prevent loops in the robot’s work area, even with highly dynamic applications.

1) Retraction distance of up to 500 mm possible with triflex® RSE
2) For TRC and TRE
3) Delivered pre-assembled with fixed end on the left or right
4) Individual mounting options thanks to the compact adapter consoles
5) Maintenance-free igus® drylin® W linear unit
6) Individually adjustable assembly position
7) Open, well organised system, lean design
8) Also suitable for extreme acceleration speeds (thanks to the low overall weight)

triflex RSE wheel

Benefits:

  • Quick response to highly dynamic robot programs
  • For cable diameters up to 16.5mm
  • Light weight with a small footprint
  • Adjustable mounting feet make installation easy
  • Robot specific mounting adapters available
  • Maintenance and lubrication-free drylin W linear unit


Shop triflex® RSE wheel retraction system

Order number Attachment point Max. retraction distance [mm]     
ready for shipping in 24 - 48 hours TR.RSE.02.40.R Connection point on the right 500 508.33 USD Add to shopping cart
ready for shipping in 24 - 48 hours TR.RSE.50.R Connection point on the right 500 791.94 USD Add to shopping cart
ready for shipping in 24 - 48 hours TR.RSE.02.40.L Connection point on the left 500 508.33 USD Add to shopping cart
Delivery time on request TR.RSE.50.L Connection point on the left 500 791.94 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog


ready for shipping in 24 - 48 hours
Delivery time on request

Application Assistance

For further questions or product information, please contact:

Photo
David Sandiland

Robotics and Automotive Industry Sales Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h