My contact person
igus® inc.

PO BOX 14349

East Providence

RI 02914

Fon +1 800 521 2747

Fax +1 401 438 7270

E-Z Triflex® for 2D and 3D movements, fillable from both sides

The triflex® series has been developed to safely guide cables during a 3D movement. In this case, the flexibility of a hose is combined with the stability of an e-chain® with a fixed, defined radius. With E-Z triflex® the installation of cables and tubes is child's play. The cables can be inserted in the e-chain® from top or bottom through the flexible tongues This unique modular design enables very complex movements. As example: Combination of chain links moving in single, double and triple axes in an e-chain®.

iF design award for easy triflex® design

 

Very simple filling - simple push in and remove cable

 

Shortening or lengthening possible at "any point"

 
Installation instructions

Join, separate and fill the E-Z triflex®.

Application examples

Applications in various industrial sectors and in the igus® test laboratory.

One or two moving directions

One moving direction

 

E332-25

Inner height hi: 25 mm
Inner width Bi: 25 mm
Bending radii R: 48 - 200 mm
Pitch: 14.5 mm

E332-32

Inner height hi: 32 mm
Inner width Bi: 32 mm
Bending radii R: 75 - 250 mm
Pitch: 25 mm

Two moving directions

 

E332-50

Inner height hi: 50 mm
Inner width Bi: 50 mm
Bending radii R: 100 - 250 mm
Pitch: 30 mm

E332-75

Inner height hi: 75 mm
Inner width Bi: 75 mm
Bending radii R: 140 - 300 mm
Pitch: 36 mm

Three moving directions

Two moving directions

 

E333-25

Inner height hi: 25 mm
Inner width Bi: 25 mm
Bending radii R: 48 - 200 mm
Pitch: 14.5 mm

E333-32

Inner height hi: 32 mm
Inner width Bi: 32 mm
Bending radii R: 75 - 250 mm
Pitch: 25 mm

 

E333-50

Inner height hi: 50 mm
Inner width Bi: 50 mm
Bending radii R: 100 - 250 mm
Pitch: 30 mm

E333-75

Inner height hi: 75 mm
Inner width Bi: 75 mm
Bending radii R: 140 - 300 mm
Pitch: 36 mm

This modular joint system is especially suited for:

Three-axis movements of machines

For simple robotic applications

Quick installation of cables with "easy" system

Simple filling from both sides

Where rectangular shapes are required

Combination of different bending radii and moving directions

Shortening or lengthening possible at "any point"

KMA mounting brackets with integrated strain relief

Typical industrial sectors and applications

Machine tools

Robotics

Handling equipment

Material handling system

Plastics industry

Construction machinery

Vehicle manufacturing

General mechanical engineering

Medical

Equipment

Office furniture

IF Awards  

iF-Design Award for E-Z triflex® Design




UL94-V2 classification




Torsional movements possible