Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

drylin® R Aluminum Shaft, inch

Special features

Material: 6061-T6

Tolerance: ISO h9-h11

Roundness: 0.0004

Straightness: 0.004/ft

Hardness: 75 HB

Surface: hard-anodized

Layer Thickness: > 0.0016”

Surface hardness: 450-550 HV approx. (60 RC)

Roughness: RMS = 4-20

Spec. Electr. Resistance: 4*1011 Ohm mm2/m

Chemical Resistance: 2< ph<9


Aluminum Shaft, inch

dia. Shaft [inch]:

 

Dimensions [inch]

Part no. Diameter Design Max. Length Weight    
        [lbs/ft]    
ready for shipping in 24 - 48 hours AWI-04 1/4 72 0,057 37.53 USD Add to shopping cart
ready for shipping in 24 - 48 hours AWI-06 3/8 72 0,130 39.85 USD Add to shopping cart
ready for shipping in 24 - 48 hours AWI-08 1/2 72 0,231 40.45 USD Add to shopping cart
ready for shipping in 24 - 48 hours AWI-10 5/8 72 0,361 60.75 USD Add to shopping cart
ready for shipping in 24 - 48 hours AWI-12 3/4 72 0,519 65.07 USD Add to shopping cart
ready for shipping in 24 - 48 hours AWI-16 1 72 0,924 89.10 USD Add to shopping cart
ready for shipping in 24 - 48 hours AWI-20 1 1/4 72 1,44 95.42 USD Add to shopping cart
ready for shipping in 24 - 48 hours AWI-24 1 1/2 72 2,08 145.80 USD Add to shopping cart
Delivery time on request AWI-32 2 72 3,7 192.24 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

ready for shipping in 24 - 48 hours
Delivery time on request