Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

DryLin® W - Installation instructions

Tightening sequence of the screws

Installation instructions for DryLin® W rail with housing bearings:

During the installation process, a compressive force of minimum 50 N is recommended on the center of the mounting surface. Alternatively, a plastic hammer/soft face hammer can be used during and after the mounting to align the bearing.

Tightening torque:
W-06: M4 = 1.5 Nm
W-10: M6 = 6.0 Nm
W-16: M8 = 15.0 Nm
W-20: M8 = 15.0 Nm

Installation instructions for DryLin® W rail with complete slide system:

Tightening sequence of the screws
During the installation process, a compressive force of minimum 50 N is recommended on the centre of the mounting surface. Alternatively, a plastic hammer/soft face hammer can be used during and after the mounting to align the bearing.

Tightening torque:
W-06: M4 = 1.5 Nm
W-10: M6 = 6.0 Nm
W-16: M8 = 15.0 Nm
W-20: M8 = 15.0 Nm



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302