Explore our virtual tradeshow
Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

drylin® R - RGA - Linear housing, long design, mm

Special features

Housing: Aluminum

Equipped with drylin® R linear plain bearings, order number RJUM-01-ø, RJUM-03-ø or RJM-01

Can be combined with drylin® R housing bearing, order number RJUM-06-ø

Bearings are secured with retaining rings according to DIN 472

Recommended tolerance for the shaft: h6-h10



RGA - Linear housing, long design, mm

d [mm]:

 

Dimensions [mm]

RGA-01 Standard with RJUM-01
RGA-03 Adjustment of alignment with RJUM-03
RGA-4
 
Solid polymer bearing with RJM-01
Order no. d D H H1 H2 H3 H4 S1 B L M E1 E2 d1 d2    
  [mm] [mm]
H6
[mm] [mm]
+0.01
-0.02
[mm] [mm] [mm] [mm] [mm] [mm]
+0.3
[mm]
±0.02
[mm]
±0.15
[mm]
±0.15
[mm] [mm]    
Ready to ship within 12 working days RGA-01-08 8 16 28 13 10 8 14 M 4 35 32 17.5 20 25 3.2 6 40.60 USD Add to shopping cart
Ready to ship within 12 working days RGA-01-12 12 22 35 18 11 10 25 M 5 43 39 21.5 23 32 4.2 8 45.54 USD Add to shopping cart
Ready to ship in 24 hours RGA-01-16 16 26 42 22 13 12 30 M 6 53 43 26.5 26 40 5.2 10 49.31 USD Add to shopping cart
Ready to ship in 24 hours RGA-01-20 20 32 50 25 18 13 34 M 8 60 54 30 32 45 6.8 11 58.01 USD Add to shopping cart
Ready to ship in 24 hours RGA-01-25 25 40 60 30 22 15 40 M 10 78 67 39 40 60 8.6 15 73.77 USD Add to shopping cart
Ready to ship in 24 hours RGA-01-30 30 47 70 35 22 16 48 M 10 87 79 43.5 45 68 8.6 15 89.19 USD Add to shopping cart
Ready to ship in 24 hours RGA-01-40 40 62 90 45 26 20 60 M12 108 91 54 58 86 10.3 18 122.00 USD Add to shopping cart
Ready to ship in 24 hours RGA-03-12 12 22 35 18 13 10 25 M 5 43 39 21.5 23 32 4.2 8 49.00 USD Add to shopping cart
Ready to ship within 12 working days RGA-03-16 16 26 42 22 11 12 30 M 6 53 43 26.5 26 40 5.2 10 54.46 USD Add to shopping cart
Ready to ship within 12 working days RGA-03-20 20 32 50 25 18 13 34 M 8 60 54 30 32 45 6.8 11 63.48 USD Add to shopping cart
Ready to ship within 12 working days RGA-03-25 25 40 60 30 22 15 40 M 10 78 67 39 40 60 8.6 15 80.15 USD Add to shopping cart
Ready to ship in 24 hours RGA-03-30 30 47 70 35 22 16 48 M 10 87 79 43.5 45 68 8.6 15 97.36 USD Add to shopping cart
Ready to ship in 24 hours RGA-03-40 40 62 90 45 26 20 60 M12 108 91 54 58 86 10.3 18 133.71 USD Add to shopping cart
Ready to ship within 12 working days RGA-04-08 8 16 28 13 10 8 14 M 4 35 32 17.5 20 25 3.2 6 26.66 USD Add to shopping cart
Ready to ship within 12 working days RGA-04-12 12 22 35 18 13 10 25 M 5 43 39 21.5 23 32 4.2 8 29.48 USD Add to shopping cart
Ready to ship in 24 hours RGA-04-16 16 26 42 22 11 12 30 M 6 53 43 26.5 26 40 5.2 10 40.78 USD Add to shopping cart
Ready to ship within 12 working days RGA-04-20 20 32 50 25 18 13 34 M 8 60 54 30 32 45 6.8 11 48.15 USD Add to shopping cart
Ready to ship within 12 working days RGA-04-25 25 40 60 30 22 15 40 M 10 78 67 39 40 60 8.6 15 60.80 USD Add to shopping cart
Ready to ship within 12 working days RGA-04-30 30 47 70 35 22 16 48 M 10 87 79 43.5 45 68 8.6 15 56.03 USD Add to shopping cart
Ready to ship within 12 working days RGA-04-40 40 62 90 45 26 20 60 M12 108 91 54 58 86 10.3 18 72.39 USD Add to shopping cart
Delivery time on request RGA-31-08 (1) 8 16 28 13 10 8 23 M 4 35 32 17.5 20 25 3.2 6 31.57 USD Add to shopping cart
Delivery time on request RGA-31-12 (1) 12 22 35 18 13 10 25 M 5 43 39 21.5 23 32 4.2 8 35.42 USD Add to shopping cart
Delivery time on request RGA-31-16 (1) 16 26 42 22 13 12 30 M 6 53 43 26.5 26 40 5.2 10 38.35 USD Add to shopping cart
Delivery time on request RGA-31-20 (1) 20 32 50 25 18 13 34 M 8 60 54 30 32 45 6.8 11 45.11 USD Add to shopping cart
Delivery time on request RGA-31-25 (1) 25 40 60 30 22 15 40 M 10 78 67 39 40 60 8.6 15 57.37 USD Add to shopping cart
Delivery time on request RGA-31-30 (1) 30 47 70 35 22 16 48 M 10 87 79 43.5 45 68 8.6 15 69.36 USD Add to shopping cart
Delivery time on request RGA-31-40 (1) 40 62 90 45 26 20 60 M12 108 91 54 58 86 10.3 18 94.88 USD Add to shopping cart
Delivery time on request RGA-33-08 (1) 8 16 28 13 10 8 23 M 4 35 32 17.5 20 25 3.2 6 46.26 USD Add to shopping cart
Delivery time on request RGA-33-12 (1) 12 22 35 18 13 10 25 M 5 43 39 21.5 23 32 4.2 8 38.11 USD Add to shopping cart
Delivery time on request RGA-33-16 (1) 16 26 42 22 13 12 30 M 6 53 43 26.5 26 40 5.2 10 42.35 USD Add to shopping cart
Delivery time on request RGA-33-20 (1) 20 32 50 25 18 13 34 M 8 60 54 30 32 45 6.8 11 49.37 USD Add to shopping cart
Delivery time on request RGA-33-25 (1) 25 40 60 30 22 15 40 M 10 78 67 39 40 60 8.6 15 62.33 USD Add to shopping cart
Delivery time on request RGA-33-30 (1) 30 47 70 35 22 16 48 M 10 87 79 43.5 45 68 8.6 15 75.72 USD Add to shopping cart
Delivery time on request RGA-33-40 (1) 40 62 90 45 26 20 60 M12 108 91 54 58 86 10.3 18 103.99 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Low Clearance version


Ready to ship in 24 hours
Ready to ship within 12 working days
Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH