Housing: Aluminum
Equipped with drylin® R linear plain bearings, order number RJUM-01-ø or RJUM-03-ø
Can be combined with drylin® R housing bearing, part number RJUM-06-ø
Bearings are secured with retaining rings according to DIN 472
Recommended tolerance for the shaft: h6-h10
d [mm]: |
|
RGAS-01 | Standard with RJUM-01 | ||||||||||||
RGAS-03 | Compensation of misalignments with RJUM-03 | ||||||||||||
RGAS-04 | Solid polymer bearing with RJM-01 | ||||||||||||
Order no. | d | D | H | H1 | H2 | A | A1 | A2 | E | E1 | S | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | |||
RGAS-01-12 | 12 | 22 | 18 | 35 | 6 | 52 | 42 | 30 | 20 | 10 | 5.3 | 38.20 USD | |
RGAS-01-16 | 16 | 26 | 22 | 40.5 | 7 | 56 | 46 | 34 | 22 | 11 | 5.3 | 42.89 USD | |
RGAS-01-20 | 20 | 32 | 25 | 48 | 8 | 70 | 58 | 40 | 28 | 14 | 6.4 | 48.65 USD | |
RGAS-01-25 | 25 | 40 | 30 | 58 | 10 | 80 | 68 | 50 | 40 | 20 | 6.4 | 62.76 USD | |
RGAS-01-30 | 30 | 47 | 35 | 67 | 10 | 88 | 76 | 58 | 48 | 24 | 6.4 | 80.48 USD | |
RGAS-01-40 | 40 | 62 | 45 | 85 | 12 | 108 | 94 | 74 | 56 | 28 | 8.4 | 114.10 USD | |
RGAS-03-12 | 12 | 22 | 18 | 35 | 6 | 52 | 42 | 30 | 20 | 10 | 5.3 | 41.67 USD | |
RGAS-03-16 | 16 | 26 | 22 | 40.5 | 7 | 56 | 46 | 34 | 22 | 11 | 5.3 | 48.04 USD | |
RGAS-03-20 | 20 | 32 | 25 | 48 | 8 | 70 | 58 | 40 | 28 | 14 | 6.4 | 54.11 USD | |
RGAS-03-25 | 25 | 40 | 30 | 58 | 10 | 80 | 68 | 50 | 40 | 20 | 6.4 | 69.14 USD | |
RGAS-03-30 | 30 | 47 | 35 | 67 | 10 | 88 | 76 | 58 | 48 | 24 | 6.4 | 88.65 USD | |
RGAS-03-40 | 40 | 62 | 45 | 85 | 12 | 108 | 94 | 74 | 56 | 28 | 8.4 | 125.82 USD | |
RGAS-04-12 | 12 | 22 | 18 | 35 | 6 | 52 | 42 | 30 | 20 | 10 | 5.3 | 23.78 USD | |
RGAS-04-16 | 16 | 26 | 22 | 40.5 | 7 | 56 | 46 | 34 | 22 | 11 | 5.3 | 26.72 USD | |
RGAS-04-20 | 20 | 32 | 25 | 48 | 8 | 70 | 58 | 40 | 28 | 14 | 6.4 | 30.18 USD | |
RGAS-04-25 | 25 | 40 | 30 | 58 | 10 | 80 | 68 | 50 | 40 | 20 | 6.4 | 49.80 USD | |
RGAS-04-30 | 30 | 47 | 35 | 67 | 10 | 88 | 76 | 58 | 48 | 24 | 6.4 | 49.26 USD | |
RGAS-04-40 | 40 | 62 | 45 | 85 | 12 | 108 | 94 | 74 | 56 | 28 | 8.4 | Upon request | |
RGAS-31-12 (1) | 12 | 22 | 18 | 35 | 6 | 52 | 42 | 30 | 20 | 10 | 5.3 | 29.71 USD | |
RGAS-31-16 (1) | 16 | 26 | 22 | 40.5 | 7 | 56 | 46 | 34 | 22 | 11 | 5.3 | 33.36 USD | |
RGAS-31-20 (1) | 20 | 32 | 25 | 48 | 8 | 70 | 58 | 40 | 28 | 14 | 6.4 | 37.84 USD | |
RGAS-31-25 (1) | 25 | 40 | 30 | 58 | 10 | 80 | 68 | 50 | 40 | 20 | 6.4 | 48.81 USD | |
RGAS-31-30 (1) | 30 | 47 | 35 | 67 | 10 | 88 | 76 | 58 | 48 | 24 | 6.4 | 62.59 USD | |
RGAS-31-40 (1) | 40 | 62 | 45 | 85 | 12 | 108 | 94 | 74 | 56 | 28 | 8.4 | 88.74 USD | |
RGAS-33-12 (1) | 12 | 22 | 18 | 35 | 6 | 52 | 42 | 30 | 20 | 10 | 5.3 | 32.41 USD | |
RGAS-33-16 (1) | 16 | 26 | 22 | 40.5 | 7 | 56 | 46 | 34 | 22 | 11 | 5.3 | 37.36 USD | |
RGAS-33-20 (1) | 20 | 32 | 25 | 48 | 8 | 70 | 58 | 40 | 28 | 14 | 6.4 | 42.08 USD | |
RGAS-33-25 (1) | 25 | 40 | 30 | 58 | 10 | 80 | 68 | 50 | 40 | 20 | 6.4 | 53.77 USD | |
RGAS-33-30 (1) | 30 | 47 | 35 | 67 | 10 | 88 | 76 | 58 | 48 | 24 | 6.4 | 68.94 USD | |
RGAS-33-40 (1) | 40 | 62 | 45 | 85 | 12 | 108 | 94 | 74 | 56 | 28 | 8.4 | 97.85 USD |
(1) Low Clearance version