Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

drylin® R - SWUM/EWUM – Supported steel shaft, mm

Cf53 or stainless steel shaft

Completely supported by and mounted with standard aluminum support

Standard T2 pitch; T1 also possible on request

Pitch symmetric C5 = C6

Available shaft materials:
Cf53 steel, hardened, smoothed
X46 steel, chromed
X90 stainless steel, hardened, smoothed
Steel, hardened, chromed
303 stainless steel, soft
316 stainless steel, soft



SWUM/EWUM – Supported steel shaft, mm

d [mm]:

 

Dimensions [mm]

SWUM Steel shaft Cf53 1.1213
EWUM
 
Stainless steel shaft X105 1.4112
Order no. D B H V N1 N2 d1 M (°) E T1 C5/C6
min.
C5/C6
max.
T2 Weight    
  [mm] [mm] [mm]
±0.02
[mm] [mm] [mm] [mm] [mm]   [mm] [mm]
±0.15
For T1 For T1 [mm] [kg/m]    
Delivery time on request SWUM-12-T1 12 40 22 5 8 5 4.5 5.8 50 29 20 57 Upon request Add to shopping cart
Delivery time on request SWUM-16-T1 16 45 26 5 9.5 6 5.5 7 50 33 20 69 Upon request Add to shopping cart
Delivery time on request SWUM-20-T1 20 52 32 6 11 6.5 6.6 8.3 50 37 20 69 Upon request Add to shopping cart
Delivery time on request SWUM-25-T1 25 57 36 6 14 8.5 6.6 10.8 50 42 20 79 Upon request Add to shopping cart
Delivery time on request SWUM-30-T1 30 69 42 7 17 10.5 9 11 50 51 20 94 Upon request Add to shopping cart
Delivery time on request SWUM-40-T1 40 73 50 8 17 10.5 9 15 50 55 20 119 Upon request Add to shopping cart
Delivery time on request SWUM-50-T1 50 84 60 9 19 12.5 11 19 46 63 20 119 Upon request Add to shopping cart
Delivery time on request SWUM-12 12 40 22 5 8 5 4.5 5.8 50 29 75 20 57 120 1.75 Upon request Add to shopping cart
Delivery time on request SWUI-08 12 40 22 5 8 5 4.5 5.8 50 29 75 20 57 120 1.75 Upon request Add to shopping cart
Delivery time on request SWUI-12 12 40 22 5 8 5 4.5 5.8 50 29 75 20 57 1.75 Upon request Add to shopping cart
Delivery time on request SWUI-10 12 40 22 5 8 5 4.5 5.8 50 29 75 20 57 120 1.75 Upon request Add to shopping cart
Delivery time on request SWUM-16 16 45 26 5 9.5 6 5.5 7 50 33 100 20 69 150 2.64 Upon request Add to shopping cart
Delivery time on request SWUI-16 16 45 26 5 9.5 6 5.5 7 50 33 100 20 69 150 2.64 Upon request Add to shopping cart
Delivery time on request SWUM-20 20 52 32 6 11 6.5 6.6 8.3 50 37 100 20 69 150 3.97 Upon request Add to shopping cart
Delivery time on request SWUI-20 20 52 32 6 11 6.5 6.6 8.3 50 37 100 20 69 150 3.97 Upon request Add to shopping cart
Delivery time on request SWUM-25 25 57 36 6 14 8.5 6.6 10.8 50 42 120 20 79 200 5.65 Upon request Add to shopping cart
Delivery time on request SWUI-24 25 57 36 6 14 8.5 6.6 10.8 50 42 120 20 79 200 5.65 Upon request Add to shopping cart
Delivery time on request SWUM-30 30 69 42 7 17 10.5 9 11 50 51 150 20 94 200 7.93 Upon request Add to shopping cart
Delivery time on request SWUI-32 30 69 42 7 17 10.5 9 11 50 51 150 20 94 200 7.93 Upon request Add to shopping cart
Delivery time on request SWUM-40 40 73 50 8 17 10.5 9 15 50 55 200 20 119 300 12.88 Upon request Add to shopping cart
Delivery time on request SWUM-50 50 84 60 9 19 12.5 11 19 46 63 200 20 119 300 19.6 Upon request Add to shopping cart
Delivery time on request EWUM-12 12 40 22 5 8 5 4.5 5.8 50 29 75 20 57 120 1.75 Upon request Add to shopping cart
Delivery time on request EWUI-08 12 40 22 5 8 5 4.5 5.8 50 29 75 20 57 120 1.75 Upon request Add to shopping cart
Delivery time on request EWUI-10 12 40 22 5 8 5 4.5 5.8 50 29 75 20 57 120 1.75 Upon request Add to shopping cart
Delivery time on request EWUI-12 12 40 22 5 8 5 4.5 5.8 50 29 75 20 57 120 1.75 Upon request Add to shopping cart
Delivery time on request EWUM-16 16 45 26 5 9.5 6 5.5 7 50 33 100 20 69 150 2.64 Upon request Add to shopping cart
Delivery time on request EWUI-16 16 45 26 5 9.5 6 5.5 7 50 33 100 20 69 150 2.64 Upon request Add to shopping cart
Delivery time on request EWUM-20 20 52 32 6 11 6.5 6.6 8.3 50 37 100 20 69 150 3.97 Upon request Add to shopping cart
ready for shipping in 24 - 48 hours EWUI-20 20 52 32 6 11 6.5 6.6 8.3 50 37 100 20 69 150 3.97 Upon request Add to shopping cart
ready for shipping in 24 - 48 hours EWUM-25 25 57 36 6 14 8.5 6.6 10.8 50 42 120 20 79 200 5.65 Upon request Add to shopping cart
Delivery time on request SWUMH-06 6 0.222 Upon request Add to shopping cart
Delivery time on request SWUMHN-06 6 0.222 Upon request Add to shopping cart
Delivery time on request EWUI-24 25 57 36 6 14 8.5 6.6 10.8 50 42 120 20 79 200 5.65 Upon request Add to shopping cart
Delivery time on request EWUM-30 30 69 42 7 17 10.5 9 11 50 51 150 20 94 200 7.93 Upon request Add to shopping cart
Delivery time on request SWUMH-08 8 0.359 Upon request Add to shopping cart
Delivery time on request SWUMHN-08 8 0.359 Upon request Add to shopping cart
Delivery time on request EWUI-32 30 69 42 7 17 10.5 9 11 50 51 150 20 94 200 7.93 Upon request Add to shopping cart
Delivery time on request EWUM-40 40 73 50 8 17 10.5 9 15 50 55 200 20 119 300 12.88 Upon request Add to shopping cart
Delivery time on request SWUMH-10 10 0.617 Upon request Add to shopping cart
Delivery time on request SWUMHN-10 10 0.617 Upon request Add to shopping cart
Delivery time on request EWUM-50 50 84 60 9 19 12.5 11 19 46 63 200 20 119 300 19.6 Upon request Add to shopping cart
Delivery time on request SWUMH-12 12 0.888 Upon request Add to shopping cart
Delivery time on request SWUMHN-12 12 0.888 Upon request Add to shopping cart
Delivery time on request SWUMH-16 16 1.578 Upon request Add to shopping cart
Delivery time on request SWUMHN-16 16 1.578 Upon request Add to shopping cart
Delivery time on request SWUMH-20 20 2.466 Upon request Add to shopping cart
Delivery time on request SWUMHN-20 20 2.466 Upon request Add to shopping cart
Delivery time on request SWUMH-25 25 3.853 Upon request Add to shopping cart
Delivery time on request SWUMHN-25 25 3.853 Upon request Add to shopping cart
Delivery time on request SWUMH-30 30 5.549 Upon request Add to shopping cart
Delivery time on request SWUMHN-30 30 5.549 Upon request Add to shopping cart
Delivery time on request SWUMH-40 40 9.865 Upon request Add to shopping cart
Delivery time on request SWUMHN-40 40 9.865 Upon request Add to shopping cart
Delivery time on request SWUMH-50 50 15.413 Upon request Add to shopping cart
Delivery time on request SWUMHN-50 50 15.413 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

ready for shipping in 24 - 48 hours
Delivery time on request