a [mm]: |
|
Order no. | Type | Weight | H | da | di | L | a | b | h | h1 | h2 | G1 | G2 | A1 | a1 | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
±0,25 | -0,1 | max. | -0,3 | |||||||||||||||
[kg/m] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | ||||||
WSQ-06-60S | 0.7 | 3000 | 92.19 USD | |||||||||||||||
WSQ-10-120S | 2.02 | 4000 | 133.27 USD | |||||||||||||||
WSQ-10-80S | 1.41 | 4000 | 125.86 USD | |||||||||||||||
WSQ-16-60S | 1.84 | 4000 | 127.49 USD | |||||||||||||||
WSQ-20-80S | 3.3 | 4000 | 169.31 USD | |||||||||||||||
WSQ-06-30 (1) | □ | 0.45 | 14 | 5 | 0 | 3000 | 27 | 30 | 4 | 4 | 7.5 | 22.5 | 15 | 13.5 | 0 | 68.14 USD | ||
WSQ-06-60 (1) | NEW | □ | 0.7 | 5 | 5 | 5 | 3000 | 58 | 61 | 4 | 4 | 7 | 42.5 | 30.5 | 13.5 | 40 | 97.05 USD | |
WSQ-06-30S | □ | 0.45 | 14 | 5 | 0 | 3000 | 27 | 30 | 4 | 4 | 7.5 | 22.5 | 15 | 13.5 | 58.29 USD | |||
WSQ-06-30CAS | □ | 0.45 | 14 | 5 | 0 | 3000 | 27 | 30 | 4 | 4 | 7.5 | 22.5 | 15 | 13.5 | Upon request | |||
WSQ-10-40 (1) | □ | 0.92 | 20 | 7.5 | 0 | 4000 | 36 | 40 | 5.5 | 5.5 | 11 | 30 | 20 | 0 | 71.82 USD | |||
WSQ-10-80 (2) | □ | 1.41 | 20 | 7.5 | 0 | 4000 | 70 | 74 | 5.5 | 5.5 | 11 | 27 | 17 | 40 | 127.28 USD | |||
WSQ-10-120 (2) | □ | 2.02 | 20 | 7.5 | 0 | 4000 | 116 | 120 | 5.5 | 5.5 | 11 | 30 | 20 | 18.5 | 80 | 140.15 USD | ||
WSQ-16-60 | □ | 1.84 | 27 | 11.5 | 0 | 4000 | 54 | 58 | 7.5 | 3.5 | 14 | 43 | 29 | 30 | 132.93 USD | |||
WSQ-20-80 | □ | 3.3 | 36 | 15 | 0 | 4000 | 74 | 82 | 9.5 | 4.5 | 20 | 38 | 21 | 30 | 40 | 183.04 USD | ||
WSQ-10-40S (1) | □ | 0.92 | 20 | 7.5 | 0 | 4000 | 36 | 40 | 5.5 | 5.5 | 11 | 30 | 20 | 0 | 46.86 USD |
(1) A centered bore series
(2) 2 parallel series of holes
Order no. | C4 | C5 | C5 | C6 | C6 | K1 for | ly | lz | Wby | Wbz | Price / m | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Min. | max. | Min. | max. | Screw | ||||||||
[mm] | [mm] | [mm] | [mm] | [mm] | DIN 912 | [mm^4] | [mm^4] | [mm³] | [mm³] | |||
WSQ-06-60S | 92.19 USD | |||||||||||
WSQ-10-120S | 133.27 USD | |||||||||||
WSQ-10-80S | 125.86 USD | |||||||||||
WSQ-16-60S | 127.49 USD | |||||||||||
WSQ-20-80S | 169.31 USD | |||||||||||
WSQ-06-30 (1) | 60 | 20 | 49.5 | 20 | 49.5 | M5* | 19000 | 1250 | 1100 | 200 | 68.14 USD | |
WSQ-06-60 (1) | 60 | 20 | 49.5 | 20 | 49.5 | M5 | 117900 | 1600 | 3500 | 290 | 97.05 USD | |
WSQ-06-30S | 19000 | 1250 | 1100 | 200 | 58.29 USD | |||||||
WSQ-06-30CAS | 19000 | 1250 | 1100 | 200 | Upon request | |||||||
WSQ-10-40 (1) | 120 | 20 | 79.5 | 20 | 79.5 | M6 | 71600 | 5580 | 3000 | 610 | 71.82 USD | |
WSQ-10-80 (2) | 120 | 20 | 79.5 | 20 | 79.5 | M6 | 335000 | 7070 | 8300 | 700 | 127.28 USD | |
WSQ-10-120 (2) | 120 | 20 | 79.5 | 20 | 79.5 | M6 | 1175000 | 8000 | 18400 | 760 | 140.15 USD | |
WSQ-16-60 | 120 | 20 | 79.5 | 20 | 79.5 | M8 | 324700 | 20500 | 9400 | 1700 | 132.93 USD | |
WSQ-20-80 | 120 | 20 | 79.5 | 20 | 79.5 | M8 | 1145000 | 75300 | 23600 | 4500 | 183.04 USD | |
WSQ-10-40S (1) | 0 | 0 | 0 | 0 | 0 | M6 | 71600 | 5580 | 3000 | 610 | 46.86 USD |
Standard bore pattern symmetrical: C5 = C6; please order with drawing for C5 ≠ C6
(1) A centered bore series
(2) 2 parallel series of holes
B [mm]: |
|
Order no. | Floating | Floating | Weight | B | C1 | C3 | A3 | K2 | K3 | Static load capacity | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
bearing | bearing | Coy | Coz+ | Coz- | ||||||||||
clearance | rirection | [g] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [N] | [N] | [N] | |||
WJ200QM-01-06-ES-LLY | Upon request | |||||||||||||
WJ200QM-01-06-ES-LLZ | Upon request | |||||||||||||
WJ200QM-01-10-ES-LLY | 29.92 USD | |||||||||||||
WJ200QM-01-10-ES-LLZ | 29.92 USD | |||||||||||||
WJ200QM-01-16-ES-LLY | Upon request | |||||||||||||
WJ200QM-01-16-ES-LLZ | Upon request | |||||||||||||
WJ200QM-01-20-ES-LLY | Upon request | |||||||||||||
WJ200QM-01-20-ES-LLZ | Upon request | |||||||||||||
WJ200QM-01-25-ES-LLY | Upon request | |||||||||||||
WJ200QM-01-25-ES-LLZ | Upon request | |||||||||||||
WJ200QM-01-06 | - | - | 16 | 18 | 19 | 10 | 4.5 | M4 | M3 | 420 | 420 | 140 | 5.94 USD | |
WJ200QM-01-06-LLY | y | ± 0.5 | 16 | 18 | 19 | 10 | 4.5 | M4 | M3 | 420 | 420 | 140 | 5.94 USD | |
WJ200QM-01-06-LLZ | z | ± 0.5 | 16 | 18 | 19 | 10 | 4.5 | M4 | M3 | 420 | 420 | 140 | 5.94 USD | |
WJ200QM-01-10 | - | - | 41 | 26 | 29 | 16 | 6.5 | M6 | M5 | 1200 | 1200 | 250 | 6.32 USD | |
WJ200QM-01-10-LLY | y | ± 0.7 | 41 | 26 | 29 | 16 | 6.5 | M6 | M5 | 1200 | 1200 | 250 | 6.32 USD | |
WJ200QM-01-10-LLZ | z | ± 0.7 | 41 | 26 | 29 | 16 | 6.5 | M6 | M5 | 1200 | 1200 | 250 | 8.13 USD | |
WJ200QM-01-16 | - | - | 100 | 34.5 | 36 | 18 | 9 | M8 | M6 | 2100 | 2100 | 400 | 12.68 USD | |
WJ200QM-01-16-LLY | y | ± 1.0 | 100 | 34.5 | 36 | 18 | 9 | M8 | M6 | 2100 | 2100 | 400 | 9.86 USD | |
WJ200QM-01-16-LLZ | z | ± 1.0 | 100 | 34.5 | 36 | 18 | 9 | M8 | M6 | 2100 | 2100 | 400 | 9.86 USD | |
WJ200QM-01-20 | - | - | 190 | 42.5 | 45 | 27 | 9 | M8 | M6 | 3200 | 3200 | 500 | 16.74 USD | |
WJ200QM-01-20-LLY | y | ± 1.0 | 190 | 42.5 | 45 | 27 | 9 | M8 | M6 | 3200 | 3200 | 500 | 16.74 USD | |
WJ200QM-01-25 | - | - | 435 | 52.5 | 58 | 36 | 11 | M10 | M8 | 4800 | 4800 | 950 | 19.50 USD | |
WJ200QM-01-20-LLZ | z | ± 1.0 | 190 | 42.5 | 45 | 27 | 9 | M8 | M6 | 3200 | 3200 | 500 | 16.74 USD | |
WJ200QM-01-25-LLY | y | 435 | 52.5 | 58 | 36 | 11 | M10 | M8 | 4800 | 4800 | 950 | 19.50 USD | ||
WJ200QM-01-25-LLZ | z | 435 | 52.5 | 58 | 36 | 11 | M10 | M8 | 4800 | 4800 | 950 | 19.50 USD |