Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

DryLin® N - Low profile linear guide system NK-22-17-30

carriage

Flat

Self-lubricating

Low noise

Smooth operation


Typical application areas:Laboratory equipment, medical device technology, handling, electronics, etc.

DryLin® N low profile guide system rail

Order no. Max. rail lengths a C4 A3 C5=C6 h h1 K1* ly lz Weight of rail Price / m  
  [L max.]       Min. max.       [mm2] [mm2] [g/m]    
Ready to ship in 24 hours NS-01-17 2000 17 60 0 20 20/49,5 5.5 0.9 M3 1700 120 150 50.13 USD Add to shopping cart
Ready to ship in 24 hours NS-01-17-AR 2000 17 60 0 20 20/49,5 5.5 0.9 M3 1700 120 150 57.65 USD Add to shopping cart
Ready to ship in 24 hours NS-01-17S 2000 17 60 0 20 5.5 0.9 M3 1700 120 150 44.99 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

For unbored rails please indicate "Unbored" in the remark.
* for cylinder screw with low head

DryLin® low profile linear guide system NK-02-17

Order number H A C C1 C2 K3 M Sp Dp Weight load capacity    
                    [g] Coy [N] Coz [N]    
Ready to ship in 24 hours NW-22-17-30 6 9.6 30 30 18 0.8 2.5 5 2.4 50 50 5.69 USD Add to shopping cart
Ready to ship in 24 hours NW-22-17-30-LLY 6 9.6 30 30 18 0.8 2.5 5 2.4 50 50 4.43 USD Add to shopping cart
Ready to ship in 24 hours NW-22-17-30-LLYZ 6 9.6 30 30 18 0.8 2.5 5 2.4 50 50 4.43 USD Add to shopping cart
Ready to ship in 24 hours NW-22-17-30-LLZ 6 9.6 30 30 18 0.8 2.5 5 2.4 50 50 4.43 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Ready to ship in 24 hours

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302