Sizes 0630, 1040 and 1080
Self-lubricating, quiet and light
standard length from stock
Matching housing bearing and carriage made of plastic, aluminum, zinc die cast or stainless steel
B [mm]: |
|
Part No. Rails | identical
profile |
rail
length |
rail
width |
C4 | C5 | C6 | S | K1 for
screws DIN192 |
K4 | Weight [g] |
||
---|---|---|---|---|---|---|---|---|---|---|---|---|
WSQ-06-30-CAM-500 | WSQ-06-30 | 500 | 30 | 60 | 10 | 10 | 12 | M5 | 3/8" 16-UNC* | 159 | 145.33 USD | |
WS-10-40-CAM-500 | WS-10-40 | 500 | 40 | 120 | 10 | 10 | 20 | M6 | 3/8" 16-UNC* | 353 | 197.00 USD | |
WS-10-40-CAM-1000 | WS-10-40 | 1000 | 40 | 120 | 20 | 20 | 20 | M6 | 3/8" 16-UNC* | 706 | 241.00 USD | |
WS-10-80-CAM-500 | WS-10-80 | 500 | 80 | 120 | 10 | 10 | 20 | M6 | 3/8" 16-UNC* | 482 | 204.74 USD | |
WS-10-80-CAM-1000 | WS-10-80 | 500 | 80 | 120 | 10 | 10 | 20 | M6 | 3/8" 16-UNC* | 482 | 251.00 USD |
* UNC = Unified National Coarse, Anglo-American screw thread standard