Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

drylin® R Low Clearance Straight Bearing, Closed Pillow Block - RJUI-31, inch

Special Properties

Closed, anodized aluminum housing

Liner JUI-01 made from iglide® J contained according to standard tolerances

Can be fitted with T500 liner material for temperatures up to 356°F

Low clearance liners



Low Clearance Straight Bearing, Closed Pillow Block - RJUI-31, inch

dia. Shaft [inch]:

 

Dimensions in inches

Part no. Nom.
Size
A B C D E F G H J K M O P    
  [Inch] ±0.001     ±0.010 ±0.010     Bolt Hole              
RJZI-31-04 1/4 0.437 1.625 0.75 0.813 1.312 0.75 1 0.188 1.188 0.75 0.039 0.532 31.84 USD Add to shopping cart
RJUI-31-06 3/8 0.5 1.75 0.875 0.938 1.437 0.875 1.125 0.188 1.313 0.875 0.039 0.665 Upon request Add to shopping cart
RJUI-31-08 1/2 0.687 2 1.125 1.25 1.688 1 1.375 0.25 1.688 1.25 0.046 0.931 48.56 USD Add to shopping cart
RJUI-31-10 5/8 0.875 2.5 1.438 1.625 2.125 1.125 1.75 0.281 1.938 1.5 0.056 1.197 51.98 USD Add to shopping cart
RJUI-31-12 3/4 0.937 2.75 1.563 1.75 2.375 1.25 1.875 0.313 2.063 1.625 0.056 1.33 55.08 USD Add to shopping cart
RJUI-31-16 1 1.187 3.25 1.938 2.188 2.875 1.75 2.375 0.375 2.813 2.25 0.068 1.671 59.45 USD Add to shopping cart
RJUI-31-20 1-1/4 1.5 4 2.5 2.813 3.5 2 3 0.438 3.625 2.625 0.068 2.122 100.67 USD Add to shopping cart
RJUI-31-24 1-1/2 1.75 4.75 2.875 3.25 4.125 2.5 3.5 0.5 4 3 0.086 2.519 131.28 USD Add to shopping cart
RJUI-31-32 2 2.125 6 3.625 4.063 5.25 3.25 4.5 0.625 5 4 0.103 3.182 203.89 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Tolerance according to igus® test method


Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302