Closed, anodized aluminum adapter
Dimensions equivalent to the standard for recirculating ball bearings
Equipped with JUM-02 liners made from iglide® J
Secured by pressfit in recommended housing bore
Recommended housing bore H7
Shaft: |
|
Order no. | Shaft Ø | Housing- bore, Ø H7/K7 | Tolerance bearing inner diameter | pmax. [lbs] dynamic P = 725 psi |
pmax. [lbs] static P = 5075 psi |
Weight | ||
---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [g] | |||||
RJUM-22-10 | 10 | 17 | 0,030-0,088 | 146.25 | 1023.75 | 8 | 11.63 USD | |
RJUM-22-12 | 12 | 19 | 0,030-0,088 | 189 | 1323 | 10 | 11.93 USD | |
RJUM-22-16 | 16 | 24 | 0,030-0,088 | 270 | 1890 | 17 | 13.50 USD | |
RJUM-22-20 | 20 | 28 | 0,030-0,091 | 337.5 | 2362.5 | 18 | 15.58 USD | |
RJUM-22-25 | 25 | 35 | 0,030-0,091 | 562.5 | 3937.5 | 42 | 24.40 USD | |
RJUM-22-30 | 30 | 40 | 0,040-0,110 | 843.75 | 5906.25 | 56 | 29.38 USD | |
RJUM-22-40 | 40 | 52 | 0,040-0,115 | 1350 | 9450 | 113 | 45.12 USD | |
RJUM-22-50 | 50 | 62 | 0,050-0,130 | 1968.75 | 13781.25 | 147 | 77.01 USD |
Tolerance according to igus® test method
Nominal widths under 10 mm are supplied with press-fitted cylindrical bearings
Order no. | d1 | d2 | B |
---|---|---|---|
[mm] | [mm] k7 | [mm] h10 | |
RJUM-22-10 | 10 | 17 | 26 |
RJUM-22-12 | 12 | 19 | 28 |
RJUM-22-16 | 16 | 24 | 30 |
RJUM-22-20 | 20 | 28 | 30 |
RJUM-22-25 | 25 | 35 | 40 |
RJUM-22-30 | 30 | 40 | 50 |
RJUM-22-40 | 40 | 52 | 60 |
RJUM-22-50 | 50 | 62 | 70 |
Nominal widths under 10 mm are supplied with press-fitted cylindrical bearings