Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)
iglide® M210 plain bearing

Thick-walled for medium loads

iglide® M210 - Highly wear-resistant in the medium load range

The new iglide® M210 was specifically developed for the pivoting applications with medium loads. Special attention was paid during development to ensure the material can be used for injection-moulded thick-walled bearings. Therefore iglide® M210 is well-suited for applications in which thick-walled bearings are used or replaced, which are as robust as possible.
Shop iglide® M210 bearings now

Tech up

Tech up

  • Good wear results in pivoting applications in combination with medium loads (10MPa)
  • Low moisture absorption
Cost down

Cost down

  • Maintenance-free
  • Low coefficient of friction and wear
  • Cost-effective due to injection molding
  • Lower maintenance costs
Proof

Proof

Wear iglide® M210 at 23°C, 10MPa and 0.1m/s, pivoting
Sustainability

Sustainability

  • No lubricating greases or oils
  • Good coefficient of wear and therefore a long service life
  • igus® supports the circular economy of plastics and is investing in chemical recycling. Learn more about our sustainability initiatives here.

 
Diagram

Construction machinery

Thick-walled for medium loads

For this reason we developed the iglide® M210

The thick-walled plastic plain bearings offer hardly any advantages over thin-walled ones. The thick-walled bearings are often required, especially when replacing plain bearings made of metal with those made of plastic. Once built in, it is often difficult to use other bearing dimensions.

Therefore we offer with iglide® M210 a new bearing material especially for the application as thick-walled plain bearing. The material offers good wear properties for medium loads up to 50MPa surface pressure in pivoting applications.

Contact an igus® expert

Contact igus now We would be happy to advise you.
Whether by e-mail, phone or on site.
Simply select the desired contact option. 
Contact an expert now

Sample box - iglide® plain bearings

iglide sample box with templates and plain bearing catalog Learn about our materials. 
The sample box contains 39 plain bearings and templates, which makes it easy to find the right material.
Now order free of charge!

What is iglide®?

iglide® plain bearings magnified What are iglide® materials made of? 
What is behind the self-lubricating effect? Learn more about how iglide® plain bearings work without external lubrication.
Learn more


Application Assistance

For further questions or product information, please contact:

Photo
Nicole Lang

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302