Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Manual clamp for drylin® N flat guides

… flat … clamp

N27 Manual clamp
Everywhere where only a small space is available, the drylin® N flat guide proves itself. Extremely lightweight with a variety of carriage versions, drylin® N offers to the users a large linear modular kit. For installation size 27, igus® offers for the first time a carriage with a manual clamp. The carriage is based on the standard height and offers the same dimensions. The manual clamp is available immediately from stock.

Clamping by friction locking

Available for installation size 27

Can be used as a linear carriage

Low structural height

Self-lubricating

Dimensions manual clamp

Dimensions [mm]

Part No. H (h2) A C C1 C2 C3 K3 M Sp Dp Dr weight [g]
Ready to ship in 24 hours NW-12-27-80-HKA 0.37 1.26 0.55 3.15 2.99 0.79 40 M4 0.05 0.2 0.26 0.59 32 25.69 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
delivery times

Delivery

from stock/ex stock

More information:


Ready to ship in 24 hours

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302