Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

dryspin motor lead screws are now available in 4 new thread sizes and with left-hand thread

... directly & efficiently driven …

dryspin motor lead screws in new sizes igus® offers drylin® E lead screw motors as a stand alone solution with stepper motors NEMA 11,17 and 23, with optional encoder function. With the direct centering of the lead screw via H7/h7 motor/lead screw fit, the highest precision is achieved. In applications where in addition a high efficiency and long service life are required, dryspin threaded solutions are the ideal partner. A self-lubricating, quiet, low-vibration operation. Available are dryspin motorized lead screws in ø 6.35 and 10 in new pitches and with left-hand thread.
 

Ready to install lead screw motors with more efficient dryspin technology

dryspin motorized lead screws with double pin

Self-lubricating dryspin lead screw nuts available in 5 materials

Long service life, predictable online

Lead screw assembly possible on both sides


 
Typical applications:Laboratory and analytical technology, actuators,equipment manufacturing, 3D printer, ...
Input Critical Dimensions A: Usable thread length = total length - 20 mm
B: total length: XXX mm
Part Number Motor size Distance over hubs Thread type Spindle Ø Pitch max. length
DST-LS-MOT-6.35X5.08-R-XXX-ES NEMA11 28 DST 6,35 5,08 300  request
DST-LS-MOT-6.35X12.7-R-XXX-ES NEMA11 28 DST 6,35 12,7 300  request
DST-LS-MOT-10X12-R-XXX-ES NEMA17/23 42 / 56 DST 10 12 500  request
DST-LS-MOT-10X50-R-XXX-ES NEMA17/23 42 / 56 DST 10 50 500  request

More information:



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302