Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

iglide® JB: Highly wear resistant –in black

... fast-slow-motion ...

Bar stock from iglide JB
iglide® JB is highly wear resistant and because of its color perfect for manufacturing visible parts.
 

Low wear

Low friction value

Lowest humidity absorption

Good resistance to media


 
Typical applications:Visual areas in general, furniture construction, automation, aviation and aerospace technology, medical/rehabilitation technology, sport/fitness equipment
 

Material table

Genera l features
Density 1,49 g/cm3
Color black
Moisture absorption at 73 °F and 50 %r.h. 0,3 weight-%
Maximum water absorption 1,3 weight-%
Electrical properties
Specific forward resistance > 1013 Ωcm
Surface resistance > 1012 Ω
Mechanical properties
Bending E-module 348,100 psi
Bending strength 10,590 psi
Recom. surface pressure 5,076 psi
Shore D-hardness: 74
Thermal properties
Max. long term application temperature +194 °F
Max. short term application temperature +248 °F
Minimum application temperature -58 °F
Delivery time

Delivery

from stock/ex stock

More information:



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302