Self-Lubricating and maintenance-free
Low coefficient of friction
Wear-resistant
Easy to cut and glue
Optional with adhesive back
Standard width from stock
Individual desired widths in continuous range from 20-500 mm
General features | |
---|---|
Density | 1,00 g/cm3 |
Color | black |
Electrical properties | |
Specific forward resistance | > 1012 Ωcm |
surface resistance | > 1012 Ω |
Thermal properties | |
Max. long term application temperature | +158 °F |
Minimum application temperature | -58 °F |
Part Number | ||
---|---|---|
B160T-5-20 | 3.25 USD | |
B160-T-005-0020-G | 5.22 USD | |
B160T-5-50 | 6.94 USD | |
B160-T-005-0050-G | 16.27 USD | |
B160-T-005-0100 | 11.19 USD | |
B160-T-005-0100-G | 16.87 USD | |
B160T-5-500 | 20.31 USD | |
B160T-5-500G | 41.48 USD | |
B160T-10.0-500 | Upon request | |
B160T-10.0-500G | Upon request |
G1 = adhesive version up to +158 °F