Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

At least 3x more wear-resistant: iglide® I3 for 3D print by SLS

... iglide® by laser sintering ...

SLS
The material iglide® I3-PL, specially developed for laser sintering, proved to have an abrasion resistance at least 3 times greater than conventional materials for laser sintering during tribologic tests in the igus® test laboratory. This means the degree of design freedom for wear-resistant parts has been increased yet again.

Self-lubricating- and maintenance-free

Wear-resistant

Good mechanical properties

Detail accuracy with exact surfaces

Processing similar to commercially available SLS materials


Typical applications:Prototyping, small series, special machine construction
Genera l features
Density 1,05 g/cm3
Color yellow
Mechanical properties
Bending strength 9,863 psi
Max. permissible surface pressure 6,672 psi
Thermal properties
Max. long term application temperature +176 °F
Minimum application temperature -40 °F

Rotating wear: v = 0.3 m/s p = 1 MPa

TEST Y = Wear rate [μm/km]
A = PA12 B = PA12 + glass beads ; C = iglide® I3
TEST A = iglide® I3-PL B = PA12 C= PA12 + glass beads

Product range, raw material (10 kg):

Ordering number
I3-PL-10000 2,280.02 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
Info
Do you have any ideas or concrete task proposals for the SLS printing of abrasion loaded parts?
Delivery times

Delivery times

Raw material in 5 days

Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302