Wear-resistant
Suitable for any 3D printers
Diameter: 1,75 mm and 3 mm
General features | |
---|---|
Density | 1,21 g/cm3 |
Color | black |
moisture absorption at 73 °F and 50 %r.h. | 0,3 weight-% |
Mechanical Properties: | |
Bending strength | 46 MPa |
Max. recommended surface pressure at room temperature | 30 MPa |
Thermal properties | |
Max. long term application temperature | +176 °F |
Max. short term application temperature | +194 °F |
Minimum application temperature | -40 °F |
Electrical Properties: | |
Specific forward resistance | > 1011 Ω cm |
Surface resistance | > 1011 Ω |
Ordering number | ||
---|---|---|
I180-BL-PF-0175-0250 | 46.89 USD | |
I180-BL-PF-0300-0250 | 46.89 USD | |
I180-BL-PF-0175-0750 | 97.91 USD | |
I180-BL-PF-0300-0750 | 97.91 USD |
Ordering number | Dimensions [mm] | ||
---|---|---|---|
PF-01-0203-0203 | 203 x 203 | 24.66 USD | |
PF-01-0254-0228 | 254 x 228 | 34.89 USD |