Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
triflex® R RSE 1) Compact design, 300 mm retraction
2) igus® drylin® linear module, self-lubricating and maintenance-free

No deflection or loops – now available in a new size

TR.RSE.50 ... small retraction systems …

Shorter cable lengths as there is no deflection

Affordable, space-saving design, light

Special linear guide avoids small bend radii

Self-lubricating and maintenance-free

Typical application areas:Robotics

Part No. triflex® RSE For e-chain® Retraction length LLLL [mm] triflex® R option
TR.RSE.40 TRE.RSE.40.058.[LLLL].0.B 0500, 1000, 1500, 2000 TRE Upon Request
TR.RSE.40 TRC.RSE.40.058.[LLLL].0 0500, 1000, 1500, 2000 TRC Upon Request
TR.RSE.50 TRE.RSE.50.080.[LLLL].0.B 0500, 1000, 1500, 2000 TRE Upon Request
TR.RSE.50 TRC.RSE.50.080.[LLLL].0 0500, 1000, 1500, 2000 TRC Upon Request
TR.RSE.60 TRE.RSE.60.087.[LLLL].0.B 0500, 1000, 1500, 2000 TRE Upon Request
TR.RSE.60 TRC.RSE.60.087.[LLLL].0 0500, 1000, 1500, 2000 TRC Upon Request
TR.RSE.70 TRE.RSE.70.110.[LLLL].0.B 0500, 1000, 1500, 2000 TRE Upon Request
TR.RSE.70 TRC.RSE.70.110.[LLLL].0 0500, 1000, 1500, 2000 TRC Upon Request
TR.RSE.85 TRE.RSE.85.135.[LLLL].0.B 0500, 1000, 1500, 2000 TRE Upon Request
TR.RSE.85 TRC.RSE.85.135.[LLLL].0 0500, 1000, 1500, 2000 TRC Upon Request
TR.RSE.85 TRCF.RSE.85.135.[LLLL].0 0500, 1000, 1500, 2000 TRCF Upon Request
TR.RSE.85 TRCF.RSE.85.240.[LLLL].0 0500, 1000, 1500, 2000 TRCF Upon Request
TR.RSE.100 TRE.RSE.100.145.[LLLL].0.B 0500, 1000, 1500, 2000 TRE Upon Request
TR.RSE.100 TRE.RSE.100.145.[LLLL].0.C 0500, 1000, 1500, 2000 TRE Upon Request
TR.RSE.100 TRC.RSE.100.145.[LLLL].0 0500, 1000, 1500, 2000 TRC Upon Request
TR.RSE.100 TRCF.RSE.100.145.[LLLL].0 0500, 1000, 1500, 2000 TRCF Upon Request
TR.RSE.125 TRE.RSE.125.182.[LLLL].0 0500, 1000, 1500, 2000 TRE Upon Request
TR.RSE.125 TRC.RSE.125.182.[LLLL].0 0500, 1000, 1500, 2000 TRC Upon Request

triflex® R RSE Compact design, 500 mm retraction

Prevent loops at the robot head – available now in a new size

Reacts extremely fast, even on highly dynamic robot programs

Lightweight so no reduction of robot handling capacity

Adjustable installation brackets

Maintenance-free and self-lubricating igus® drylin® W linear unit

For maximum degrees of freedom

More flexibility for the programmer

For cable diameters of up to 11 mm

Typical application areas:Robotics

Product range

Part No. triflex® RSE For e-chain® Retraction length LLLL [mm] triflex® R option
TR.RSE.40.L TRE.RSE.40.058.[LLLL].0.B 0500 TRE,TRC Upon Request
TR.RSE.40.R TRE.RSE.40.080.[LLLL].0 0500 TRE,TRC Upon Request
TR.RSE.50.L TRE.RSE.450.058.[LLLL].0.B 0500 TRE, TRC Upon Request
TR.RSE.50.R TRC.RSE.50.080.[LLLL].0 0500 TRE,TRC Upon Request

Delivery time

Delivery time

On request

Request more information about this product

 

Your data

Please always complete the fields marked *.

Company*
Phone
First name*
Email*
Last name*
Postal code*
 

If you would like to request catalogs or samples then please complete your address here.

State
Street
City
 

Yes, I would like to be included on the igus® Newsletter list.

I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.