Maximum angle of rotation in minimum installation space
Rotating speed up to 180°/s
Lighter and more compact than static guide troughs
Minimised forces and maximum service life due to divided guide trough
Modular construction with standardised mounting variants
Integrated strain relief and cable guides in guide trough
Part No. | e.chain® | Rotation angle | Outer-Ø | Inner-Ø | Height | max. Ltg. Ø | [°] | [mm] | [mm] | [mm] | [mm] |
---|---|---|---|---|---|---|---|
IE14.2.600.100 | E4.21.050.048/160.0 | 460 | 600 | 300 | 100 | 9,5 | Request |
IE14.2.800.150 | E4.21.100.100/160.0 | 420 | 800 | 300 | 150 | 18 | Request |
IE14.2.900.170 | E4.32.10.075/200.0 | 440 | 900 | 400 | 170 | 15 | Request |
IE14.2.1200.220 | E4.32.15.150/200.0 | 380 | 1.200 | 400 | 220 | 28 | Request |
IE14.2.1500.230 | E4.42.15.125/400.0 | 490 | 1.500 | 800 | 230 | 25 | Request |
IE14.2.1800.280 | E4.42.20.200/400.0 | 450 | 1.800 | 800 | 280 | 38 | Request |
IE14.2.2400.300 | E4.56.20.150/750.0 | 540 | 2.400 | 1.500 | 300 | 30 | Request |
IE14.2.2800.350 | E4.56.25.250/750.0 | 500 | 2.800 | 1.500 | 350 | 50 | Request |