Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

iglide® H4 and iglide® T500 in gearboxes

No more contact corrosion

By using iglide® H4 polymer plain bearings, the contact corrosion by metal bushings could be completely eliminated for an automobile manufacturer. In addition to the cost savings, the improved dampening properties of the plain bearings were utilized. This improved the feel of the shift and minimized noise.
Main criteria for use:

Pivoting movement with each gear change

Peak temperature up to 160°C

Push out forces after 68h > 150N

Contact with gear oil possible

In contrast to igus bearings, metal-rolled bearings can have problems of contact corrosion with die-cast aluminium housings

Gearbox iglidur H4 / T500 in gearbox actuator

Browse Applicable Products

iglide® H4

  • The automotive standard for temperatures up to +200°C (+392 °F)
  • Low coefficients of friction
  • High wear resistance
  • High temperature resistance: 40°C to + 200°C (104 °F to +392 °F)
Shop now

iglide® T500

  • Up to 21755 psi static, 150 MPa static
  • Temperature resistant from -125°C to +250°C (-212°F to +482°F) in continuous operation
  • Universal resistance to chemicals
  • High compressive strength
Shop now

Further areas of application

More application examples for our dry-tech bearing technology products in motor vehicles (interior, engine compartment, exterior and chassis)
Learn more

Bearing technology solutions in motor vehicles

To the overview page with information on selected common and the latest dry-tech products
Learn more


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302