Robot Components Banner

Robot components that are low-cost for building custom automated solutions

  • Eliminate maintenance & reduce downtime
  • Lower costs than comparable alternatives
  • Resists dirt, dust & corrosion

Browse Robot Components

drygear® strain wave gear

strain wave gears
  • Compact design
  • Available transmission: 28:1
  • Standard motor option: Stepper motor NEMA11 or 17
  • INI-Kit for zero position optionally adaptable
  • Adaptor disc for flanging on grippers available

Robotic joints

worm gear joint
  • Slewing ring bearing (iglide® PRT) with plastic housing
  • The main component is a worm gear
  • Cables can be guided through the center hole
  • The joints can be ordered with or without motor

Rotary Axis with Motor

rotary axis with motors
  • robolink® D robotic joint, symmetrical - with two PRT slewing ring bearings with direct drive
  • The main component is a worm gear, & cables can be guided through the center hole
  • Self-locking drive
  • Application horizontal on base plate

Strain wave gears with motors

strain wave gears with motors
  • Installation size: 17 with NEMA17/flange dimension 42 mm
  • Optional motor connections: wire, connector, encoder and brake

Gearbox with Cantilever Actuator

gearbox with cantilever axis
  • The linear gearbox enables different strokes in the application.
  • Rack and pinion elements included.
  • Configurable in different lengths for sliding applications.

Gearbox Joint with Motor

apiro gearbox with motor
  • Installation size: NEMA17/flange installation size 42mm
  • Holding torque: 0.5Nm
  • Nominal current: 1.80A
  • Motor connection:  Stranded wire
Apiro Modular Gearbox Configurator

Apiro Modular Gearbox Configurator


RBTX Marketplace for Low-Cost Automation

RBTX

Browse the Engineer's Toolbox


Contact Us

Questions or product information? Please contact:

jan
Jan Hennecke

RBTX & Low-Cost Automation Manager

+1 401 328-7016Contact an Expert

Customer Service