Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

igubal® KGLM-H Soft Touch

Quiet operation

Low tolerances

Easy to install

Meant for joystick applications

Compensates for misalignment

d1 [mm]:

 

Part No. Maximum static
short-term load
Maximum static
long-term load
d1 d2 B C f Max.
tilt angle
Weight    
  radial
[N]
axial
[N]
radial
[N]
axial
[N]
[mm] [mm] [mm] [mm]     [g]    
KGLM-16-H 900 67.5 450 33.75 16 32 21 15 0.8 22° 12.2 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Delivery time on request