Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

igubal® WGRM ball-and-socket joints

Ball-and-socket joint for rotating and oscillating movements

Lightweight yet robust

Quick and easy to install

Vibration dampening

Resistant to dirt and dust

Ball-and-socket joint


WGRM Right hand thread

d1 [mm]:

 

Dimensions [mm]
Right hand thread

Order no. d1
+0.1
-0.1
d2 d4
+0.5
-0.5
l1
+0.2
-0.2
l2
+0.3
-0.3
l5 l6

Min.
h3
+0.5
-0.5
a
+0.3
-0.3
b
+0.5
-0.5
e
+0.5
-0.5
   
ready for shipping in 24 - 48 hours WGRM-05 8 M5 12,8 9 10.2 14 8.2 25.6 22 28.4 11 3.36 USD Add to shopping cart
ready for shipping in 24 - 48 hours WGRM-06 10 M6 14,8 11 12.5 16 10.5 30.9 25 32.4 13 4.61 USD Add to shopping cart
ready for shipping in 24 - 48 hours WGRM-08 13 M8 19,3 13 16.5 18 13.5 39.15 30 39.7 16 6.21 USD Add to shopping cart
ready for shipping in 24 - 48 hours WGRM-10 16 M10 24,0 16 20 20 16 47.5 35 47 18 5.44 USD Add to shopping cart
Delivery time on request WGRM-05-MS 8 M5 9 10.2 14 8.2 25.6 22 28.4 11 Upon request Add to shopping cart
Delivery time on request WGRM-06-MS 10 M6 11 12.5 16 10.5 30.9 25 32.4 13 Upon request Add to shopping cart
Delivery time on request WGRM-08-MS 13 M8 13 16.5 18 13.5 39.15 30 39.7 16 Upon request Add to shopping cart
Delivery time on request WGRM-10-MS 16 M10 16 20 20 16 47.5 35 47 18 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

WGLM left hand thread

Type:

 

d1 [mm]:

 

Dimensions [mm]
Left hand thread

Order no. d1
+0.1
-0.1
d2 d4
+0.5
-0.5
l1
+0.2
-0.2
l2
+0.3
-0.3
l5 l6

Min.
h3
+0.5
-0.5
a
+0.3
-0.3
b
+0.5
-0.5
e
+0.5
-0.5
   
Delivery time on request WGLM-05 8 M5 12,8 9 10.2 14 8.2 25.6 22 28.4 11 3.36 USD Add to shopping cart
ready for shipping in 24 - 48 hours WGLM-06 10 M6 14,8 11 12.5 16 10.5 30.9 25 32.4 13 3.73 USD Add to shopping cart
Delivery time on request WGLM-08 13 M8 19,3 13 16.5 18 13.5 38.8 30 39.7 16 6.21 USD Add to shopping cart
Delivery time on request WGLM-10 16 M10 24,0 16 20 20 16 47 35 47 18 7.80 USD Add to shopping cart
Delivery time on request WGLM-05-MS 8 M5 9 10.2 14 8.2 25.6 22 28.4 11 Upon request Add to shopping cart
Delivery time on request WGLM-06-MS 10 M6 11 12.5 16 10.5 30.9 25 32.4 13 Upon request Add to shopping cart
Delivery time on request WGLM-08-MS 13 M8 13 16.5 18 13.5 38.8 30 39.7 16 Upon request Add to shopping cart
Delivery time on request WGLM-10-MS 16 M10 16 20 20 16 47 35 47 18 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Load data WGRM/WGLM

Order number Max. axial Max. axial Max. axial tensile strength In shell thread axis
  Tensile strength [lbs] Compressive force [lbs] [lbs] [lbs]
  (in pin axis) (in pin axis) (With plastic pins) (With steel pins)
WGRM-05 6.7 45.0 22.5 134.9
WGRM-06 7.9 67.4 31.5 179.8
WGRM-08 56.2 112.4 45.0 337.2
WGRM-10 112.4 202.3 89.9 427.1



ready for shipping in 24 - 48 hours
Delivery time on request