Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)
Visual Field Perimeters

Perimeters for Vision Tests with Self-Lubricating Screws, Slides & Plastic Nuts

Application Overview:

 
  • What was needed: Perimeter, i.e. devices that measure the field of view and determine the sensitivity of the visual system
  • Requirements: 100% self-lubricating and maintenance-free, hygienic for the medical sector, small installation space
  • Products used: drylin® N flat guides, dryspin® trapezoidal lead screws with matching lead screw nut
  • Success for the customer: A perimeter that easily meets hygienic requirements. Thanks to the igus solution, self-lubricating adjustments are guaranteed and no maintenance is required. Dust and dirt can't stick.
Perimeter

Problem

All individual components used in medical devices must meet special requirements. Use in hygiene-sensitive areas is always special. In medical technology, metallic lead screw nuts continue to be the norm. However, they mostly require frequent maintenance and lubrication. In this process, dust and dirt particles can easily stick to the used lubrication. This leads to considerable contamination and a significantly higher wear compared to a system that works in dry operation.  Furthermore, the metallic lead screw nuts can corrode quickly in humid environments. 
perimeter

Solution

The igus solutions have also proven themselves in the perimeter. By using the tribologically optimised iglide high-performance polymers, dust and dirt cannot sick to the lead screw drive. The dryspin technology is also one step ahead in humid environments: it is 100% corrosion-resistant. Therefore, a smooth operation is guaranteed throughout the entire application. This makes it easy to perform the entire range of tests, from rapid screening tests to manually controlled kinetic tests. In addition, the PTS 2000 perimeter has one of the world's largest selection of visual field tests and all colours and stimulus variables used in perimetry. With modern and intuitive software, tests are carried out quickly and conveniently.

Browse Parts

dryspin® trapezoidal lead screws

Lead screws
Browse the Shop

dryspin® trapezoidal lead screw nuts

Lead screw nut
Browse the Shop

drylin® N low-profile guides

Low-profile guides
Browse the Shop


Application Assistance

For further questions or product information, please contact:

Photo
Matt Mowry

drylin® SD Lead Screw Product Specialist

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302