igusigus-icon-cart(0)

drylin® E lead screw stepper motor, stranded wires with JST connector, short design, NEMA17

MOT-ST-42-L-A-B product image
igus-icon-lupe
MOT-ST-42-L-A-B product image
igus-icon-lupe
MOT-ST-42-L-A-B technical drawing
igus-icon-lupe
MOT-ST-42-L-A-B technical drawing
igus-icon-lupe
play iconMOT-ST-42-L-A-B video
igus-icon-lupe
1 of 5
drylin® E lead screw stepper motor, stranded wires with JST connector, short design, NEMA17
drylin® E lead screw stepper motor, stranded wires with JST connector, short design, NEMA17
drylin® E lead screw stepper motor, stranded wires with JST connector, short design, NEMA17
drylin® E lead screw stepper motor, stranded wires with JST connector, short design, NEMA17
drylin® E lead screw stepper motor, stranded wires with JST connector, short design, NEMA17
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA17/flange dimension 42mm
  • Protection class: IP40
  • Holding torque: 0.20Nm
  • Nominal current: 1.40A
  • Motor connection: stranded wires with JST connector
Item no.

Consulting

I would be happy to answer your questions personally

Matt Mowry
Matt Mowry

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h