Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

robolink® D | Rotary axis with motor| Module RL-D-50-A0204

  • Rated speed: 6 rpm
  • Motor type: DC motor
  • Size: Size 50
  • Mechanical service life: min. 1.000.000 cycles
Product description
robolink® D | Rotary axis with motor| Module RL-D-50-A0204
 
Ready to install rotary axis with motor and initiator kit, made of robolink® D gearboxes installation size 50.
Technical data
Downloads

Application Assistance

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h