Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

iglidur® IC-06, coating powder

  • Wear-resistant
  • Suitable for high temperatures
  • Excellent mechanical stability
Product description
iglidur® coating is a tribologically optimised polymer in powder form, which can be applied to metallic surfaces by powder coating. Like all iglidur® materials, iglidur® coating powders are tribologically optimised and offer excellent friction and wear values. This allows you to protect even heavily used surfaces from wear and tear - without using any additional components.
 
Typical application areas: 
  • Automotive technology
  • Mechanical engineering
  • Material handling
Technical data
Downloads

Application Assistance

For further questions or product information, please contact:

Photo
Nicole Lang

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h