Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Rod end with female thread, KCRM/KCLM, iglide® A181 spherical ball, mm

  • Detectable rod end for the food industry: FDA and EU 10/2011 compliant
  • New design gives is dirt-resistant
  • igumid FC housing
  • iglide® A181 spherical ball
  • Dimensional series K following DIN ISO 12240
  • KCRM: Right-hand thread, KCLM: Left-hand thread
Product description
igubal® rod ends with female thread

igubal® rod end bearings are corrosion-free and can be used without problems even under harsh conditions. In humid or wet environments, they are resistant to weak acids and alkalis. The insensitivity to dirt and dust should be emphasised.

Here, the housing is made of igumid FC, spherical ball is made of iglide® A181
  • Food-safe material (FDA and EU 10/2011 compliant)
  • Detectable housing
  • Housing material: igumid FC
  • Spherical ball material: iglide® A181
  • Dimensional series K following DIN ISO 12240
  • KCRM: Right-hand thread, KCLM: Left-hand thread
  • Cost effective
  • New design gives is dirt-resistance
  • Maintenance-free dry operation
  • Resistant to corrosion and chemicals
  • Vibration-dampening
  • Resistant to dirt, dust and lint
  • Suitable for rotating, pivoting and linear movements
  • Lightweight
  • Compensation of misalignment

Typical applications
  • Food industry
  • Beverage industry
  • Packaging industry
Tolerances
igubal® bearing elements can be used with different tolerances according to each application. They are designed with a large clearance in the standard product, which enables a secure operation even under high peripheral speeds. The hole of the spherical ball is produced to a standard tolerance range E10. Shafts should also meet recommended tolerances h6 and h9.

Coefficients of sliding friction and speeds

An important advantage of the maintenance-free igubal® bearing elements is that fast rotational movements of the supported shaft take place directly in the spherical bearing made of iglide® materials. The advantage therefore lies in the plastic vs. steel relationship. Polymer produces lower friction and permits high speeds, even in dry operation. Taking the radial loads into account, maximum surface speeds up to 0.5m/s rotating can be attained. By contrast, rotations of the shaft are supported directly in the inner diameter of the spherical portion. The maintenance-free igubal® bearing elements also readily permit linear shaft movements.

UV resistance

The corrosion resistance of igubal® bearing elements makes them particularly interesting for outdoor use. igubal® bearings are permanently resistant to UV radiation. A small change in color (dark coloration) of the spherical ball due to UV radiation does not affect the mechanical, electrical or thermal properties.
Technical data
Accessories

Application Assistance

For further questions or product information, please contact:

Photo
Nate Guadagni

Fast-Growing Business Units Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302