MOT - | MOT = motor | ||||||||
AN - | AN = design | ||||||||
S - | S = stepper motor | ||||||||
060 - | 060 = 60 V DC | ||||||||
035 - | 035 = 3,5 Nm Holding torque | ||||||||
060 - | 060 = flange dimension 60 mm | ||||||||
M - | M = metric plug
L = stranded wire (optional) |
||||||||
A - | A = without
C = incremental encoder D = incremental encoder and brake |
||||||||
AAAA | AAAA = standard
AAAC = encoder AAAD = encoder and brake |
Type | |||
---|---|---|---|
MOT-AN-S-060-035-060-L-C-AAAC | 185.58 USD | ||
MOT-AN-S-060-035-060-L-A-AAAB | Motor | Upon request | |
MOT-AN-S-060-035-060-L-A-AAAA | Motor | 161.85 USD | |
MOT-AN-S-060-035-060-M-A-AAAA | Motor | 309.69 USD | |
MOT-AN-S-060-035-060-M-C-AAAC | Motor with encoder | 482.44 USD | |
MOT-AN-S-060-035-060-M-D-AAAD | Motor with encoder & brake | 867.96 USD |
Distance over hubs | 60 mm (NEMA23XL) | |
---|---|---|
Motor | ||
Maximum voltage | [VDC] | 60 |
Nominal voltage | [VDC] | 24-48 |
Nominal current | [A] | 4.2 |
Holding torque | [Nm] | 3.5 |
Step angle | ° | 1.8 |
Resistance / phase | [Ω] | 0.65±10% |
Inductance / phase | [mH] | 3,.0±20% |
Max load axial | [N] | 15 |
Max load radial | [N] | 63 |
Encoder | ||
Operating voltage | [VDC] | 5 |
Impulse / turn | [1/min] | 500 |
Zero impulse / index | Yes | |
Line-driver | RS422 protocol | |
Brake | ||
Operating voltage | [VDC] | 24±10% |
Wattage | [W] | 10 |
Holding torque | [Nm] | 1.0 |
Weight | ||
Product weight | [kg] | 1.56 |
With encoder | [kg] | 1.58 |
With encoder and brake | [kg] | 1.82 |
Operating data | ||
Ambient temperature | [°C] | -10...+50 |
Max temperature rise | [°C] | 80 |
Insulation class | B | |
Humidity (not condensing) | % | 85 |
Protection class engine case | IP65 (shaft seal IP52) | |
CE | EMV guideline |
Motor bipolar | ||
---|---|---|
M12 5-pole | stranded wire | |
Pin | Signal | Color |
1 | A/ | brown |
2 | A | white |
3 | B | blue |
4 | B/ | black |
5 | - | - |
Housing | Shielding | - |
Motor cables |
---|
M12 5-pole |
Color |
brown |
white |
blue |
black |
green-yellow |
- |
Encoder | |
---|---|
M12 8-pole | |
Pin | Signal |
1 | A |
2 | A/ |
3 | B |
4 | B/ |
5 | 0V |
6 | N/ |
7 | N |
8 | 5V DC |
Housing | Shielding |
Encoder cable |
---|
M12 8-pole |
Color |
white |
brown |
green |
yellow |
Gray |
pink |
blue |
red |
Shielding |
Brake | |
---|---|
M8 3-pole | |
Pin | Signal |
1 | brake (24V) |
3 | 0V |
4 | - |
Brake cable |
---|
M8 3-pole |
Color |
brown |
blue |
black |
Type | B1 | B2 | B3 | ØD1 | ØD2 | ØD3 | L1 | L2 | L3 | L4 | |
---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm]
±0,2 |
[mm] | [mm]
-0,013 |
[mm]
±0,025 |
[mm] | [mm]
±1,0 |
[mm]
±1,0 |
[mm] | [mm] | ||
MOT-AN-S-060-035-060-L-C-AAAC | |||||||||||
MOT-AN-S-060-035-060-L-A-AAAB | 60 | 47.14 | 9 | 8 | 38.1 | 4,5 | 20.6 | 88 | 1.6 | 7 | |
MOT-AN-S-060-035-060-L-A-AAAA | 60 | 47.14 | 9 | 8 | 38.1 | 4,5 | 20.6 | 88 | 1.6 | 7 | |
MOT-AN-S-060-035-060-M-A-AAAA | 60 | 47.14 | 13 | 8 | 38.1 | 4,5 | 20.6 | 110 | 1.6 | 7 | |
MOT-AN-S-060-035-060-M-C-AAAC | 60 | 47.14 | 13 | 8 | 38.1 | 4,5 | 20.6 | 110 | 1.6 | 7 | |
MOT-AN-S-060-035-060-M-D-AAAD | 60 | 47.14 | 13 | 8 | 38.1 | 4,5 | 20.6 | 150 | 1.6 | 7 |