Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

D3 drive motor controller for DC motors

We are excited to share the new DC-Motor Control System designed to be used with or without higher level controls. The following is a step-by-step guide to get your igus actuator moving with the new D3, DC controller.
Benefits:
  • Simple automation directly at the control system without software and/or PC
  • Operation with limit switch or via power consumption
  • Left/right operation and speed control directly on the housing
  • Option for external switches/joysticks
  • Various modes of operation, tip operation and continuous operation
  • Various adjustable acceleration ramps
  • Power supply via 24 V / 2.5 A
Shop D3 drive controller for DC motors

Shop D3 motor controller:

Product range:


Accessories: Top hat rail adapter

Order number    
Ready to ship within 12 working days AK-DCCON-D3-0001 21.33 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Accessories: Initiator kits

Order number    
Ready to ship in 24 hours INI-AB-I-025-B-AA 68.13 USD Add to shopping cart
Ready to ship in 24 hours INI-AC-F-025-I-AA 7.89 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Technical Downloads:

Dimensions of the drive D3
CAD data of the drive D3
Operating Instructions of the drive D3

Ready to ship in 24 hours
Ready to ship within 12 working days

Application Assistance

For further questions or product information, please contact:

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302