Flanged ball bearings are designed to facilitate the mounting and positioning of a bearing in a challenging application, and are most commonly used when the application requires the bearing to be locked in place. Applications that require a bearing to be mounted in a high-vibration environment while being exposed to high axial loads will benefit from using a flanged bearing. Shields can be added to protect against dust and dirt. With our dry-running xiros® flanged ball bearings, a 1:1 replacement of metal flanged ball bearings is no problem due to the identical dimensions. Additionally, the flanged ball bearings can be used in our guide rollers. Our flanged ball bearings are continuously tested in our test laboratory.
The following inner Ø are available: 6, 8, 10, 12, 15, 17, 20 mm.
Monday to Friday from 8 am - 8 pm
24h