igus-icon-lupe
igus-icon-lupe
1 from 2
- Part number: GTM-1018-020
- Material: iglide® G
- Shape: Shop thrust washers
- Dimensions:
- d1 10 mm
- d2 18 mm
- s 2 mm
- Adjust dimensions
- Injection moulding
- Service life:
Not available
igus-icon-info-circle-gray
- Most popular iglide® material worldwide
- Excellent price/performance ratio
- High wear resistance
- Resistance to dust and dirt
- Cost-effective
Total price: 2.01 USD2.01 USD / pc.
plus VAT and shipping charges
loading...
igus-icon-lieferzeit-dot
Ready to ship in 24 hours
iglide® G300 | Most popular iglide® material worldwide with excellent price/performance ratio
Typical application areas
Agriculture
Automotive
Construction machinery
[Link id="26"]
Machine tools
Fitness and sports
You will find plenty of additional application areas at our Industry solutions
Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
Testing methods
Assembly
iglide® bearings are designed to be press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The pre press-fit dimension can be up to 2% oversized, because of this, of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.
iglidur® - assembling, gluing, machining
- Over 650 sizes available from stock
- High wear resistance
- Resistance to dust and dirt
- Cost-effective
- Self-lubricating and maintenance-free
Typical application areas
Agriculture
Automotive
Construction machinery
[Link id="26"]
Machine tools
Fitness and sports
You will find plenty of additional application areas at our Industry solutions
When to use it?
| When not to use?
|
Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
Testing methods
Assembly
iglide® bearings are designed to be press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The pre press-fit dimension can be up to 2% oversized, because of this, of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.
iglidur® - assembling, gluing, machining
Unsure if it fits?